Ohio Cat Manufacturing HEATE150KW

Ohio Cat Manufacturing HEATE150KW

Price
17,900 USD
Year
2008
Working hours
4,881 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandOhio Cat Manufacturing HEATE150KW
CategoryUsed Ground Thawing Equipment
Serial NumberHTR150-08-0045
Unit NumberLEN036
Catalog NumberCU1863423
Manufacturing Year2008
Hours4881 h
CountryUnited States
LocationTopeka, KS
Pricing
Price Excluding Tax$ 17,900
Tax-
Price Including Tax-
Features
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

150KW ELECTRIC HEATER
10,000 CFM
19" DIAMETER OUTLET FLANGE
225 AMPS @ 480V
3 PHASE
60 HERTZ
FLANGE
OPTIONAL 19" SIDE AIR INTAKE
WEIGHT 1560 LBS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone