Ohio Cat Manufacturing AC30T

Ohio Cat Manufacturing AC30T

Price
58,700 USD
Year
2016
Working hours
1,478 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandOhio Cat Manufacturing AC30T
CategoryUsed Ground Thawing Equipment
Serial NumberMM00567
Unit NumberPER009
Catalog NumberCU2412749
Manufacturing Year2016
Hours1478 h
CountryUnited States
LocationKansas City, MO
Pricing
Price Excluding Tax$ 58,700
Tax-
Price Including Tax-
Features
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

10,000 CFM
2-20" RETURN
2-20" SUPPLIES
30 TON AIR CONDITIONER
97 AMPS @ 480V
STEEL UNIT, 4900#
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone