Currently 18056 machines for sale
Quick Search

Used Track Loaders for Sale

If you manage a construction fleet, you need equipment that will be there for the long-haul. Track loaders are compact, intuitive pieces of equipment that can be employed for almost any type of excavation project. At Cat Used, we have a wide network of dealers with versatile, accessible used track loader solutions. Our dealers work hard so you can continue prioritizing productivity and user safety in your fleet.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
track loaders
x
887 Search results for "Current filter"
Displaying: 769 - 792 Sort by: 
CAT 249D, 41,9002017
North Mankato, MN
1,472 h Conditions

See Details
CAT 953K, 295,0002019
Joplin, MO
817 h Conditionsengine

See Details
CAT 259D3, 45,9002021
Altoona, IA
2,620 h Conditions

See Details
CAT 259D, 38,0002016
HI
1,363 h

See Details
Bobcat T595, 39,0002020
Shakopee, MN
1,833 h Conditionsride control

See Details
CAT 289D3 C1H2, 59,5002021
Oklahoma City, OK
1,703 h Conditions

See Details
CAT 259D, 45,9002019
Shakopee, MN
1,938 h Conditions

See Details
CAT 299D3XE, 79,0002022
Hattiesburg, MS
1,914 h Conditions

See Details
CAT 249D, 36,0002018
Terre Haute, IN
1,420 h Conditionslightingultra low sulfur diesel fuelpilot controlrops - openself leveling

See Details
CAT 299D3, 74,0002021
Hattiesburg, MS
1,601 h Conditions

See Details
CAT 953C, 42,0002001
Sturtevant, WI
16,529 h Conditionsair conditionerengine

See Details
CAT 289D, 51,5002017
Aurora, CO
3,734 h Conditionsride control

See Details
CAT 963D, 111,0002014
Winchester, VA
10,331 h Conditionsair conditionerarrangementauxiliary hydraulics pressure - high pressurebucket, mpanti-theft system

See Details
CAT 953D, 84,0002012
Omaha, NE
13,095 h Conditionsair conditionerengine enclosureslightingradio - am fm cd radio

See Details
CAT 239D, 39,3252019
MI
2,400 hair conditionerauxiliary hydraulics flow - standard flowcoupler typerops - enclosedself leveling

See Details
CAT 299D3, 82,5002022
Evansville, IN
781 h Conditions2 speed travelair conditionerauxiliary hydraulics flow - high flowcoupler type - hydraulicproduct link

See Details
CAT 279D, 36,3972014
Syracuse, NY
4,024 h Conditionsemissions level - epa - tier4emissions level - eu - stage3bemissions level - switzerland - switzerlandlightingrops - enclosed

See Details
CAT 299D3XE, 57,5002022
Tupelo, MS
3,290 h Conditionsair conditionerepa labelproduct linklightingrops - enclosed

See Details
CAT 289D, 43,5902018
IN
2,450 h Conditionsair conditionerlightingrops - enclosedultra low sulfur diesel fuelpilot control

See Details
CAT 259D3, 72,0002023
Aurora, CO
804 hengine

See Details
CAT 259D3, 69,0002019
Russell Springs, KY
1,114 h Conditions2 speed travelair conditionercoupler type - hydraulicheater / defrosterproduct link

See Details
CAT 299D2 XHP, 89,0002017
Kilgore, TX
2,738 h Conditionstier 2 compliantair conditionerproduct linklightingrops - enclosed

See Details
CAT 289D, 31,0002017
Monroe, NJ
5,612 h Conditions2 speed travelair conditionerauxiliary hydraulics flowcoupler type - hydraulicheater / defroster

See Details
CAT 289D3, 92,0002023
Norfolk, NE
214 h Conditionsair conditionerproduct linklightinganti-theft systemself leveling

See Details
Show more results

track loaders