Quick Search

CAT 259D3

CAT 259D3

Year
2023
Working hours
804 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT 259D3
WAGNER EQUIPMENT CO.
Categorytrack loaders
Serial NumberCW923182
Unit Number503424
Catalog Number10110274
Year2023
Hours804 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax72,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EngineEngine
Additional information803 GD 2/27/24
BATTERY,HD,DISCONNECT,850CCA
CAB PACKAGE, PRO PLUS
CAT CERTIFIED USED
CERTIFICATION ARR, P65
CONTROL, ISO, PROP, WT
DISPLAY,ADVANCED,LCD,CAMERA
DOOR, CAB, GLASS
FAN, COOLING, DEMAND
FILM, TWO SPEED
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, PERFORMANCE,(H2)
INCLUDES:
INCLUDES: STANDARD FLOW,DUAL
LIGHTS, LED
Online Owner's Manual
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER, HYDRAULIC
RADIO, AM/FM, CD, BLUETOOTH
REAR LIGHTS
RIDE CONTROL, NONE
ROPS, ENCLOSED WITH A/C (C3)
RUBBER BELT, 2 SPD,TF IDLERS
SEAT BELT, 2"
SEAT,AIR SUSP,CLOTH,HEAT
SELF LEVEL, RETURN TO DIG
TRACK,RUBBER,400MM(15.7 IN)BAR
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering