Quick Search

CAT 953C

CAT 953C

Year
2001
Working hours
16,529 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FABICK CAT
Sturtevant, WI
+1 636 384 4021
Show phone number
Basic information
BrandCAT 953C
Fabick CAT
Categorytrack loaders
Serial Number2ZN04449
Unit Number2ZN04449
Catalog Number10090382
Year2001
Hours16,529 h
CountryUnited States
LocationSturtevant, United States
Pricing
Price Excluding Tax42,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
EngineEngine
Additional information953C TRACK LOADER
BATTERY, HEAVY DUTY
BUCKET, 2.0 CYD MULTI PURP.
CUTTING EDGE, BOLT ON SEGMENTS
GUARD, IDLER
HITCH, DRAWBAR, EXTENDED
LIGHTS, 2 FRONT/2 REAR
Online Owner's Manual
RADIO 12V AM/FM
SEAT,AIR SUSPENDED
STARTING AID, ETHER
TEETH, LONG,SET OF 8
THIRD VALVE AND LINES, FRON
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
0140
  • No
  • Overall fair appearance
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
safety items
100
  • Yes
  • Yes
  • Yes
  • Overall good condition
  • Good
gauges, operator station, console
1120
  • Yes
  • No
  • No
  • No
  • Yes
  • Overall fair condition
  • To cold to check
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Good
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • FairRear wiper doesn’t work
engine
170
  • No
  • No
  • No
  • No
  • YesMinor leak on front left side, see pictures
  • No
  • Red/ low in radiator
  • Overall fair condition
  • Normal
  • None
  • Good
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
cooling system
060
  • No
  • Overall fair condition
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
electrical, starting and charging system
420
  • Overall fair-good condition
  • Good
  • Good
  • FairTop left work light is out
  • Good
  • Good
  • Fair
transmission
280
  • No
  • No
  • Overall fair-good condition
  • Good
  • Good
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
steering
020
  • Overall fair -good condition
  • Fair
  • Fair
brake
060
  • Overall fair condition
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
hydraulics
180
  • No
  • Overall fair condition
  • Good
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
bucket
1100
  • 2-2.5 yard
  • Overall fair condition A fair amount of play in bucket linkage
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Good
undercarriage
020
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE20%
Notes - UNDERCARRIAGEOverall fair condition
Track Frame - LeftFair
Track Frame - RightFair
Track Shoes (Width)19.75”19.75”
final drives
050
  • Overall fair condition
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
comments, misc. repairs, general remarks
  • Overall fair condition
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering