Currently 18003 machines for sale
Quick Search

Used Track Loaders for Sale

If you manage a construction fleet, you need equipment that will be there for the long-haul. Track loaders are compact, intuitive pieces of equipment that can be employed for almost any type of excavation project. At Cat Used, we have a wide network of dealers with versatile, accessible used track loader solutions. Our dealers work hard so you can continue prioritizing productivity and user safety in your fleet.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
track loaders
x
872 Search results for "Current filter"
Displaying: 361 - 384 Sort by: 
CAT 259D3 C3H2, 62,9002021
Oklahoma City, OK
877 h

See Details
CAT 953D, 162,0002011
Turbotville, PA
5,268 h Conditionsair conditionerepa labelproduct linkengine enclosureslighting

See Details
CAT 279D3, 49,0002022
Shakopee, MN
2,971 h Conditions

See Details
CAT 257D, 46,0002016
Fargo, ND
1,386 h Conditionsepa labelproduct linklightingbeaconride control

See Details
CAT 289D HF, 57,0002016
Waipahu, HI
1,476 hride control

See Details
CAT 299D3 HF, 94,0002023
Aurora, CO
188 h Conditionsride control

See Details
CAT 259D, 40,0002015
Oklahoma City, OK
2,662 h

See Details
CAT 963D, 94,0002013
Monroe, NJ
9,834 h Conditionsam fm radiolightingair conditionereropsengine enclosures

See Details
CAT 249D, 44,0752019
IN
2,550 hair conditionerauxiliary hydraulics flowcoupler typerops - enclosed

See Details
CAT 259D3, 56,5002021
Ft Wayne, IN
1,619 h Conditionslightingauxiliary hydraulicsultra low sulfur diesel fuel2 speed travelair conditioner

See Details
CAT 299D3, 97,0002023
Eloy, AZ
217 h Conditions Special Offers Customer Value Agreement2 speed travelair conditionerauxiliary hydraulics flow - high flowcoupler type - hydraulicride control

See Details
CAT 239D, 40,7502019
IN
1,600 hair conditionerauxiliary hydraulics flowcoupler typerops - enclosed

See Details
CAT 963K, 225,0002020
Waco, TX
6,216 h Conditions Special Offers Customer Value Agreementair conditionerproduct linkengine enclosureslightingrops - enclosed

See Details
Bobcat T300, 27,0002002
Tonawanda, NY
4,202 h Conditionslightingpilot controlhand and foot controlce platerops - open

See Details
CAT 299D2XHP, 45,5002017
Richmond, IN
3,159 h Conditionsam fm radiolightingauxiliary hydraulics2 speed travelair conditioner

See Details
CAT 299D3, 56,5002020
Indianapolis, IN
3,062 h Conditionsair conditionerlightingrops - enclosedultra low sulfur diesel fuelpilot control

See Details
CAT 963C, 52,0002007
Bensalem, PA
11,876 h Conditionsam fm radiolightingair conditionereropsepa label

See Details
CAT 289D, 44,0002016
Chula Vista, CA
2,434 h

See Details
CAT 257B3, 21,5002012
Monroe, NJ
2,370 h Conditions2 speed travelair conditionerauxiliary hydraulics flowcoupler type - hydraulicheater / defroster

See Details
CAT 249D, 36,0002018
IN
1,250 h Conditionslightingultra low sulfur diesel fuelpilot controlrops - openbucket

See Details
Toro TX1000, 28,0002021
Raleigh, NC
542 h Conditionsauxiliary hydraulics pressure - medium pressurecoupler - quickengine enclosuresultra low sulfur diesel fuelpilot control

See Details
CAT 279D, 42,6502019
IN
3,300 h2 speed travelair conditionerauxiliary hydraulics flow - high flowcoupler typerops - enclosed

See Details
CAT 247B, 21,0002005
Frankfort, KY
2,562 h Conditionsauxiliary hydraulicsultra low sulfur diesel fuelhydraulics, standard flowpilot controlepa label

See Details
CAT 259D, 38,0002016
Kahului, HI
1,246 hride control

See Details
Show more results

track loaders