Quick Search

Bobcat T300

Bobcat T300

Year
2002
Working hours
4,202 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MILTON CAT
Tonawanda, NY
+1 7747376569
Show phone number
Basic information
BrandBobcat T300
Milton CAT
Categorytrack loaders
Serial Number521911218C
Unit NumberEQ279609C
Catalog Number10104700
Year2002
Hours4,202 h
CountryUnited States
LocationTonawanda, United States
Pricing
Price Excluding Tax27,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LightingLighting
Pilot ControlPilot Control
Hand and Foot ControlHand and Foot Control
CE PlateCE Plate
ROPS - OpenROPS - Open
BucketBucket
Auxiliary Hydraulics Flow - High FlowAuxiliary Hydraulics Flow - High Flow
Coupler Type - MechanicalCoupler Type - Mechanical
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
080
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
gauges, operator station, console
040
  • Fair
  • Fair
  • Fair
  • Fair
engine
020
  • No
  • Yes
  • No
  • Yes
  • Fair
  • Fair
cooling system
010
  • No
  • Fair
electrical, starting and charging system
210
  • Good
  • Fair
  • Good
tandems/gears/bearings/chains
030
  • Fair
  • Fair
  • Fair
hydraulics
020
  • Yes
  • Slight leak out of lift cylinders
  • Fair
  • Fair
attachments / work tools
010
  • Fair
bucket
050
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
undercarriage
130
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
NotesBelts are in good shape but sprockets, rollers and idlers are worn
IdlersFair
RollerFair
SprocketFair
Track / Belt ConditionGood
comments, misc. repairs, general remarks
  • Missing skylight glass
  • Machine does what it should do without excessive wear
  • Does NOT come with forks, only comes with bucket. Not pictured but said to bein good shape.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering