Quick Search

CAT 257D

CAT 257D

Year
2016
Working hours
1,386 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BUTLER MACHINERY COMPANY
Fargo, ND
+1 701 298 1700
Show phone number
Basic information
BrandCAT 257D
Butler Machinery Co.
Categorytrack loaders
Serial NumberEZW01693
Unit NumberMA34543
Catalog Number10094977
Year2016
Hours1,386 h
CountryUnited States
LocationFargo, United States
Pricing
Price Excluding Tax46,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EPA LabelEPA Label
Product LinkProduct Link
LightingLighting
BeaconBeacon
Ride ControlRide Control
Anti-theft SystemAnti-theft System
Radio - BluetoothRadio - Bluetooth
Self LevelingSelf Leveling
Additional information2016 CAT 257D MTL TIER 4
257D MTL TIER4 FIN
BAR STYLE TRACKS
BUCKET, GP, 80" BOCE
CAB, (A/C), (C3)
CONTROL, ISO, PROP, W
CONVERSION ARRGMT
CTWT, MACH, EXT
DISPLAY, ADV, LCD
DOOR, CAB, GLASS
FAN, COOLING, DEMAN
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI
Online Owner's Manual
PKG, PERFORM, H2
QUICK COUPLER, ELE
SEAT, AIR SUSP, CLOTH, HEAT
STD FLOW AUXILIARY HYDRAULICS
TWO SPEED
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1400
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
1500
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
700
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
400
  • Good
  • Good
  • Good
  • Good
hydraulics
400
  • No
  • Good
  • Good
  • Good
  • Good
bucket
430
  • BUCKET, GP, 80" BOCE
  • Fair
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering