Quick Search

CAT 259D3 C3H2

CAT 259D3 C3H2

Year
2021
Working hours
877 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WARREN CAT
Oklahoma City, OK
+1 806 677 5867
Show phone number
Basic information
BrandCAT 259D3 C3H2
WARREN CAT - MIDLAND
Categorytrack loaders
Serial NumberCW911450
Unit NumberU136552
Catalog Number10079545
Year2021
Hours877 h
CountryUnited States
LocationOklahoma City, United States
Pricing
Price Excluding Tax62,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*CONTROL, ISO, PROP, WT
*DISPLAY, ADVANCED, LCD, CAMERA
*FAN, COOLING, DEMAND
*FILM, TWO SPEED
*HYDRAULICS, PERFORMANCE, (H2)
*LIGHTS, LED
*QUICK COUPLER, HYDRAULIC
*RADIO, AM/FM, BLUETOOTH
*ROPS, ENCLOSED WITH A/C (C3)
*SEAT,AIR SUSPENSION,CLOTH,HEAT
BATTERY,HD,DISCONNECT, 850 CCA
CAB PACKAGE, PRO PLUS
CERTIFICATION ARR, P65
DOOR, CAB, GLASS
FACTORY PDI
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USA
Online Owner's Manual
PRODUCT LINK, CELLULAR PL243
REAR LIGHTS
RIDE CONTROL, NONE
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
SERIALIZED TECHNICAL MEDIA KIT
TRACK,RUBBER,400MM(15.7IN)BLCK
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering