Quick Search

Sullair 900 CH/AF/DTQ/CA4

Sullair 900 CH/AF/DTQ/CA4

Dealer Certified
Price
$99,900
Year
2016
Working hours
1,981 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Hawthorne Cat - Hilo
San Diego, CA
+1 858 376 6840
Show phone number
  • Basic information
  • Details
Basic information
BrandSullair 900 CH/AF/DTQ/CA4
CategoryTemperature Control
Serial Number2016601270021
Unit Number027868
Catalog Number4903831
Year2016
Hours1,981 h
CountryUnited States
LocationSan Diego, CA
Pricing
Price Excluding Tax99,900 USD
Tax-
Price Including Tax-
Details
Additional informationSULLAIR 2016 DIESEL POWERED AIR COMPRESSOR • MODEL 900CH/AF/DTQ/CA4 • RATED 900 CFM ... 150 PSI • IDEAL FOR : INSTRUMENTATION • PROCESS EQUIPMENT • OTHER SOPHISTICATED INDUSTRIAL APPLICATIONS • AFTERCOOLED AND FILTERED COMPRESSED AIR • INSTRUMENT QUALITY AIR PER ISO 8573.1:CLASS 1.7.1 • ROTARY SCREW COMPRESSOR • AFTERCOOLER AND MOISTURE SEPARATOR • PRIMARY AND SECONDARY FILTRATION TO 0.01 MICRON • COMPASS CONTROLLER • MONITORS EVERY ASPECT OF THE COMPRESSOR AND ENGINE • CAT C9.3 EPA TIER4I CARB COMPLIANT DIESEL ENGINE • 24V ELECTRIC START • CHARGING ALTERNATOR • BATTERIES-RACK-CABLES • SOUND ATTENUATED ENCLOSURE • DTQ 2-AXLE PACKAGE • 120 GAL FUEL TANK • 1-2” NPT SERVICE VALVES W/ 2-1” BRANCHES • UNIT HAS BEEN REGULARLY SERVICED AND MAINTAINED BY A CAT DEALER • WITH 812 HOURS SHOWING ON SERVICE METER SINCE NEW • PACKAGE S/N 2016601270021 • ENGINE S/N D9N05319 • CALIFORNIA EX-RENTAL FLEET PACKAGE • CARB PERMIT NO. 169811, EXP. 08/31/21 • DIMENSIONS 19’-6” L • 8’-6” W • 8’-9” H • APPROX 11,000 LBS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering