MISCELLANEOUS MFGRS RT750

Construction and Mining Equipment MISCELLANEOUS MFGRS RT750

Price
62,000 USD
Year
2013
Working hours
112 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
Brand MISCELLANEOUS MFGRS RT750
CategoryTemperature Control
Serial Number1P9PU1110EF554066
Unit NumberERHFL002
Catalog NumberCU2124573
Manufacturing Year2013
Hours112 h
CountryUnited States
LocationPittston, PA
Pricing
Price Excluding Tax$ 62,000
Tax-
Price Including Tax-
Features
Accessories
TRAILER MOUNTEDTRAILER MOUNTED
Additional InformationNEW 750,000BTU FLAMELESS HEATER
CAT C4.4 DIESEL ENGINE
180 GALLON FUEL TANK
ELECTRIC BRAKES/PINTLE HITCH
DRY WEIGHT: 5,000 LBS
DIMS: 132L X 86.5W X 70H
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CLEVELAND BROTHERS EQUIPMENT COMPANY INCSee InventoryWebsiteSelect contact
Terri Aglietti
Telephone:+1 724 861 6097
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone