Currently 18062 machines for sale
Quick Search

Used Telehandlers for Sale

The telehandler is one of the most vital components of your construction or earthmoving fleet. This sturdy, versatile machine is known for its ability to handle heavy loads while helping reduce operational costs. A used telehandler from your local Cat® dealer can offer you long-lasting service and excellent ROI. We’ll help you find a machine in your area that fits your needs with our extensive listing of used Cat telehandlers for sale.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
telehandler
x
257 Search results for "Current filter"
Displaying: 49 - 72 Sort by: 
CAT TL1255D, 127,3342017
Imperial, CA
4,401 h

See Details
CAT TL1255D, 137,5472018
Imperial, CA
4,033 h

See Details
CAT TL943D, 85,2782016
Phoenix, AZ
4,019 hforks - pallet

See Details
CAT TH255C, 59,9002016
Seattle, WA
3,352 h

See Details
Genie GTH5519, 52,3422019
Mesa, AZ
1,434 h

See Details
CAT TL642C, 74,0002015
Fresno, CA
1,499 h

See Details
CAT TL1255D, 126,4832017
Imperial, CA
4,436 hforks - palletcarriage width - standard

See Details
CAT TL1255D, 125,6722018
Mesa, AZ
5,285 h

See Details
JLG 1644, 205,0402019
Salina, KS
611 h

See Details
CAT TL1255C CA, 92,0922014
Apache Junction, AZ
5,030 h

See Details
Genie GTH1056, 41,8002006
Jackson, MN
5,359 h Conditions

See Details
CAT TL1055-05, 263,5002024
Salt Lake City, UT
3 h

See Details
CAT TL1255D, 149,7102020
Wichita, KS
1,983 h Conditionscab - enclosed

See Details
CAT TL943, 147,0002020
North Platte, NE
1,110 h Conditionsdouble auxiliary hydraulic supplycarriage tiltcarriage width - wideauxiliary hydraulics pressurecoupler - quick

See Details
CAT TH255C, 58,8062017
Apache Junction, AZ
3,538 hforks - palletcarriage width - standard

See Details
CAT TL1255D, 130,3012018
Mesa, AZ
4,561 h

See Details
CAT TH255C CB, 84,0002021
Salt Lake City, UT
1,957 hcounterweight

See Details
CAT TH255C, 65,0002017
Bridgeport, TX
2,178 h Conditionsemissions levellightingultra low sulfur diesel fuelrops - opencoupler

See Details
CAT TL642D, 94,7902016
Topeka Area, KS
1,846 h Specifications Conditions

See Details
CAT TL1255D, 121,2122017
Mesa, AZ
4,880 hforks - palletcarriage width - standard

See Details
CAT TH360B2006
Kalkaska, MI
5,086 h Conditionslightingauxiliary hydraulicscoupler, quickoropscarriage, std. fixed

See Details
CAT TL1055D, 117,1852015
Apache Junction, AZ
3,175 h

See Details
CAT TH255C, 64,4002016
Mesa, AZ
1,835 h

See Details
CAT TL943C, 69,7502013
Omaha, NE
3,862 h Conditionscarriage width - wideauxiliary hydraulics pressurecoupler - quickbeaconstabilizer

See Details
Show more results

telehandler