Quick Search

CAT TL1255D

CAT TL1255D

Year
2020
Working hours
1,983 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Wichita, KS
+316 943 4211
Show phone number
Basic information
BrandCAT TL1255D
Foley Equipment Company
Categorytelehandler
Serial NumberML702686
Unit Number0CR7204
Catalog Number4679695
Year2020
Hours1,983 h
CountryUnited States
LocationWICHITA, United States
Pricing
Price Excluding Tax149,710 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Cab - EnclosedCab - Enclosed
Additional information**RED TAG SPECIAL**
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

2020 MODEL
ALARM, BACK-UP, STANDARD
AXLE, STANDARD
CLIMATE PACK, COLD WEATHER
COUPLER, MANUAL, IT
ELECTRICAL HARNESS, COUPLER
ENVIRONMENTAL CONTROL,AIR CON
FENDER, FRONT
HEATER, ENGINE BLOCK, 110V
INSTRUCTIONS, ANSI
LANE 3 ORDER
LEVER, MANUAL, FNR/WIPERS/IND
LIGHTS, ROADING, RH
LOADCHART, NACD, TL1255D
MANUAL, OPER. MAINT. ENGLISH
MONITOR, NONE
Online Owner's Manual
PACK, ROLL ON/ROLL OFF, TL
PREPARATION PACK, AM-N
PRODUCT LINK READY, A/C
RIDE CONTROL, NONE
STEERING, STANDARD
SUN SCREEN, ROOF, NONE
TIRES, 17.50-25, FS, G2, FOAM
TL1255D NORTH AMERICAN ORDER
WINDOW, REAR, STANDARD
WORKLIGHTS,LED, A/C COMPATIBLE
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
830
  • Good
  • FairMINOR SCRATCHES
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairDECAL ON HOOD IS SCRATCHED AND STARTING TO PEEL SOME. ALL METAL FITTINGS ON LINES ARE STARTING TO SHOW SOME RUST
  • FairSTARTING TO SHOW SOME RUST ON SHROUD
  • Good
safety items
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1110
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairBLADE IS STREAKING SOME
engine
300
  • No
  • No
  • Yes
  • No
  • No
  • No
  • OK
  • OK
  • NORMAL
  • Good
  • Good
  • Good
cooling system
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
500
  • No
  • NO VISIBLE LEAKS
  • Good
  • Good
  • Good
  • Good
  • Good
steering
400
  • Good
  • Good
  • Good
  • Good
brake
200
  • SERVICE AND PARKING BRAKES ARE WORKING PROPERLY AT THIS TIME
  • Good
  • Good
hydraulics
510
  • Good
  • FairALL LINE FITTINGS ARE STARTING TO RUST A LITTLE
  • Good
  • Good
  • Good
  • Good
boom
200
  • NORMAL
  • Good
  • Good
final drives
200
  • NO VISIBLE LEAKS
  • Good
  • Good
tires
  • 50%
  • TIRES ARE FOAM FILLED
  • 17.5-25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFIRESTONE50YesYes
Left RearFIRESTONE50YesNo
Right FrontFIRESTONE50Yes
Right RearFIRESTONE50YesNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering