Quick Search

CAT TL943

CAT TL943

Year
2020
Working hours
1,110 h
Email x
Name

My email address:*

My friend's email address:*

Message:

NMC
North Platte, NE
+1 402 891 8600
Show phone number
Basic information
BrandCAT TL943
NMC CAT - Council Bluffs
Categorytelehandler
Serial NumberMLJ01443
Unit NumberEQN198591
Catalog Number10113279
Year2020
Hours1,110 h
CountryUnited States
LocationNorth Platte, United States
Pricing
Price Excluding Tax147,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Double Auxiliary Hydraulic SupplyDouble Auxiliary Hydraulic Supply
Carriage TiltCarriage Tilt
Carriage Width - WideCarriage Width - Wide
Auxiliary Hydraulics PressureAuxiliary Hydraulics Pressure
Coupler - QuickCoupler - Quick
LightingLighting
Coupler Type - HydraulicCoupler Type - Hydraulic
EngineEngine
StabilizerStabilizer
Additional informationAlarm, Back Up Standard
Cab, AC+ Heat
Carraage, Side Tillt 72"
CLIMATE PK, STD, DUAL BATTERY
Coupler, Hydarulic, IT
ELECTRICAL HARNESS, HYD QC
Fenders, Cab, Set of Four
FRAME, STABILIZER
Heater, Engine Block, Engine
Instructions, ANSI
Laodchart, (AM-N)
Lever, Manual, FNR/Wiipers /IND
Lights, Roading, RH Stabilizer
MANUAL, OPER MAINT ENGLISH
Monitor, None
Online Owner's Manual
Preparation, Pack Am-N
Ride Control, None
SEAT, BELT 3"
Steering, Standard
SUN SCREEN, ROOF
TELEHANDLERS
Tires, 370275-28
TL943D TELEHANDLER HRC
Window, Rear, Standard
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1120
  • No
  • Good
  • Good
  • Good
  • Good
  • FairScreen on hood over radiator is broke out
  • Good
  • Good
  • Good
  • Good
  • FairScratched, chipped and faded
  • Good
  • Good
  • Good
safety items
511
  • Good
  • Good
  • FairLeft mirror is broke
  • Good
  • Good
  • Good
  • PoorAged out
gauges, operator station, console
1110
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLeft front corner torn
  • Good
  • Good
engine
410
  • YesSlight
  • No
  • Yes
  • No
  • No
  • No
  • FairNeeds service
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
900
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
600
  • Good
  • Good
  • Good
  • Good
  • GoodPedal, lever
  • GoodWet/Dry
hydraulics
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • Good
  • Good
  • Good
final drives
200
  • Good
  • Good
tires
  • 80
  • 370-75-28
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFirestone2480NoNoNo
Left RearFireston2480NoNoNo
Right FrontFirestone2489NoNoNo
Right RearFirestone2480NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering