Olympian XQE100

Olympian XQE100

Price
13,179 USD
Year
2008
Working hours
14735 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandOlympian XQE100
CategoryStationary Generator Sets
Serial NumberX6P00266
Unit NumberUA1067
Catalog NumberCU4702896
Manufacturing Year2008
Hours14735 h
CountryAustralia
LocationKalgoorlie, WA
Pricing
Price Excluding Tax13,179 USD
Tax (10%)1,318 USD
Price Including Tax14,497 USD
Details
Engine power109 hp
Output100 kVA
Frequency50 Hz
Additional InformationClass: Generators
Stock No.: UA1067
Manufacturer Year: 2008
Hours: 14,735
Price: $18,000 AUD (Exclusive of GST)
Location: Kalgoorlie WA

OPEN SKID DIMENSIONS:
Length (mm): 3570 mm
Width (mm): 1230 mm
Height (mm): 2030 mm
Weight (Kg): 3220 kg

DESCRIPTION:
Heavy duty, rental spec, sound attenuated, enclosed diesel generator
Complete with 822 L integral bunded fuel tank
Full remote start capable control panel
Output circuit breaker
Lead acid start batteries
Prime rated output 100 kVA, 80kW
Maximum rated current 139 amps
Ready to run
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
PRIMEPRIME
STANDBYSTANDBY
50 hZ50 hZ
CAT BRAND GENSETCAT BRAND GENSET
AUTO STARTAUTO START
Additional InformationClass: Generators
Stock No.: UA1067
Manufacturer Year: 2008
Hours: 14,735
Price: $18,000 AUD (Exclusive of GST)
Location: Kalgoorlie WA

OPEN SKID DIMENSIONS:
Length (mm): 3570 mm
Width (mm): 1230 mm
Height (mm): 2030 mm
Weight (Kg): 3220 kg

DESCRIPTION:
Heavy duty, rental spec, sound attenuated, enclosed diesel generator
Complete with 822 L integral bunded fuel tank
Full remote start capable control panel
Output circuit breaker
Lead acid start batteries
Prime rated output 100 kVA, 80kW
Maximum rated current 139 amps
Ready to run
Power Rating
Prime
50Hz
100kVA / 80kW / 415Volts @ 1500RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ENERGY POWER SYSTEMS AUSTRALIASee InventoryWebsiteSelect contact
Lisa Allan
Australia
Telephone:+61 737221403
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone