Olympian G60F3

Olympian G60F3

Price
11,500 USD
Year
2007
Working hours
186 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandOlympian G60F3
CategoryStationary Generator Sets
Serial NumberNGD00542
Unit NumberEU00042
Catalog NumberCU4658964
Manufacturing Year2007
Hours186 h
CountryUnited States
LocationKnoxville, TN
Pricing
Price Excluding Tax11,500 USD
Tax USD
Price Including Tax USD
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Engine power81.6 hp
Output75 kVA
Frequency60 Hz
Additional Information2007 Olympian G60F3, 60kW standby, S/N: NGD00542, Ford WSG1068 4.6L 8-Cylinder Natural Gas/Propane engine, 120/208V (12 Lead Re-connectable), 3ph, 60Hz, 186 hrs., EMCP 3.2 control panel, (2x) 100 AMP main breakers, standard air cleaner, Jacket Water Heater, 12V 10AMP battery charger, battery charging alternator, CAT Yellow Weather Protective Enclosure with Internal Silencer. Unit can run on either Propane or Natural Gas. Approximate Dimensions: L-110 Inches, W-48 Inches, H-65 Inches, Approximate package weight 3,800 lbs. Located in Knoxville, TN.
Features
Additional Information2007 Olympian G60F3, 60kW standby, S/N: NGD00542, Ford WSG1068 4.6L 8-Cylinder Natural Gas/Propane engine, 120/208V (12 Lead Re-connectable), 3ph, 60Hz, 186 hrs., EMCP 3.2 control panel, (2x) 100 AMP main breakers, standard air cleaner, Jacket Water Heater, 12V 10AMP battery charger, battery charging alternator, CAT Yellow Weather Protective Enclosure with Internal Silencer. Unit can run on either Propane or Natural Gas. Approximate Dimensions: L-110 Inches, W-48 Inches, H-65 Inches, Approximate package weight 3,800 lbs. Located in Knoxville, TN.
Power Rating
Standby
60Hz
75kVA / 60kW / 208Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
STOWERS POWER SYSTEMSSee InventoryWebsiteSelect contact
Robbie Brown
Telephone:+1 865 279 9247
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone