Olympian G30F3

Olympian G30F3

Price
5,500 USD
Year
2004
Working hours
290 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandOlympian G30F3
CategoryStationary Generator Sets
Serial NumberNFS01411
Unit NumberEU00044
Catalog NumberCU4658962
Manufacturing Year2004
Hours290 h
CountryUnited States
LocationKnoxville, TN
Pricing
Price Excluding Tax5,500 USD
Tax USD
Price Including Tax USD
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Engine power40.8 hp
Output37 kVA
Frequency60 Hz
Additional Information2004 Olympian G30F3, 30kW standby, S/N: NFS01411, Ford ESG642 4.2L 6-Cylinder Natural Gas/Propane engine (S/N: 04ZK20561), 277/480V (12 Lead Re-connectable), 3ph, 60Hz, 379 hrs., Analog 2001 control panel, 50 AMP main breaker, standard air cleaner, Jacket Water Heater, 12V 10AMP battery charger, battery charging alternator, CAT Yellow Weather Protective Enclosure with Internal Silencer. The unit can run on either Propane or Natural Gas. Approximate Dimensions: L-72 Inches, W-48 Inches, H-65 Inches, Approximate package weight 3,500 lbs. Located in Knoxville, TN
Features
Additional Information2004 Olympian G30F3, 30kW standby, S/N: NFS01411, Ford ESG642 4.2L 6-Cylinder Natural Gas/Propane engine (S/N: 04ZK20561), 277/480V (12 Lead Re-connectable), 3ph, 60Hz, 379 hrs., Analog 2001 control panel, 50 AMP main breaker, standard air cleaner, Jacket Water Heater, 12V 10AMP battery charger, battery charging alternator, CAT Yellow Weather Protective Enclosure with Internal Silencer. The unit can run on either Propane or Natural Gas. Approximate Dimensions: L-72 Inches, W-48 Inches, H-65 Inches, Approximate package weight 3,500 lbs. Located in Knoxville, TN
Power Rating
Standby
60Hz
37kVA / 30kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
STOWERS POWER SYSTEMSSee InventoryWebsiteSelect contact
Robbie Brown
Telephone:+1 865 279 9247
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone