Caterpillar G3516TA LE

Caterpillar G3516TA LE

Price
On Request
Year
2019
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar G3516TA LE
CategoryStationary Generator Sets
Serial Number8JZ00265
Catalog NumberCU4476561
Manufacturing Year2019
Hours1 h
CountryGermany
LocationSchweringen
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Details
Output1275 kVA
Frequency50 Hz
Power Rating
Continuous
50Hz
1275kVA / 1030kW / 400Volts @ 1500RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CUESI POWER/PARTSSee InventorySelect contact
Thomas Ornik
Germany
Telephone:+49 40 23803177
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone