Caterpillar C15EP

Caterpillar C15EP

Price
82,500 USD
Year
2009
Working hours
177 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar C15EP
CategoryStationary Generator Sets
Serial NumberC5E02131
Unit NumberTEU0022
Catalog NumberCU4604292
Manufacturing Year2009
Hours177 h
CountryUnited States
LocationTopeka, KS
Pricing
Price Excluding Tax$ 82,500
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Additional Information.
- FOLEY INSPECTED -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

400KW
480V
800 GL BASE FUEL TANK
800A CIRCUIT BREAKER
BATTERY CHARGER
BLOCK HEATER
CAT C15 PACKAGE GENSET
EMCP 3.2 CONTROL PANEL
SOUND ATTENUATED ENCLOSURE
Features
Additional Information.
- FOLEY INSPECTED -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

400KW
480V
800 GL BASE FUEL TANK
800A CIRCUIT BREAKER
BATTERY CHARGER
BLOCK HEATER
CAT C15 PACKAGE GENSET
EMCP 3.2 CONTROL PANEL
SOUND ATTENUATED ENCLOSURE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources