Caterpillar 3512

Caterpillar 3512

Price
105,000 USD
Year
1996
Working hours
250 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 3512
CategoryStationary Generator Sets
Serial Number24Z07529
Unit NumberEPU10800
Catalog NumberCU4602769
Manufacturing Year1996
Hours250 h
CountryUnited States
LocationIndianapolis, IN
Pricing
Price Excluding Tax$ 105,000
Tax-
Price Including Tax-
Details
Output1562 kVA
Engine power1,700 hp
Frequency60 Hz
Additional Information1996 CAT 3512 S#24Z07529, 1250kW standby/1100kW prime, 277/480V 3ph, 60Hz, 1800rpm, 250 hours, diesel fueled CAT 3512 engine, EMCP2 digital control panel, 2000A breaker, standard air cleaners.

ACCESSORIES: battery charging alternator, electric start, jacket water heater, sound attenuated enclosure w/ 1,200G fuel tank

SERVICE WORK: Generator set will be serviced and load bank tested to 100% capacity prior to pick-up.

DIMENSIONS
L – 300”
W – 120”
H – 145”
WEIGHT: 60,000lbs

For more details or any questions, please contact:
Todd Moseley at 832-316-9715 or ...
Features
Additional Information1996 CAT 3512 S#24Z07529, 1250kW standby/1100kW prime, 277/480V 3ph, 60Hz, 1800rpm, 250 hours, diesel fueled CAT 3512 engine, EMCP2 digital control panel, 2000A breaker, standard air cleaners.

ACCESSORIES: battery charging alternator, electric start, jacket water heater, sound attenuated enclosure w/ 1,200G fuel tank

SERVICE WORK: Generator set will be serviced and load bank tested to 100% capacity prior to pick-up.

DIMENSIONS
L – 300”
W – 120”
H – 145”
WEIGHT: 60,000lbs

For more details or any questions, please contact:
Todd Moseley at 832-316-9715 or ...
Power Rating
Standby
60Hz
1562kVA / 1250kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MACALLISTER MACHINERY CO., INCSee InventoryWebsiteSelect contact
Used Equipment 317-545-2151
Telephone:+1 3175452151
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources