Caterpillar 3512B

Caterpillar 3512B

Price
261,709 USD
Year
2019
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 3512B
CategoryStationary Generator Sets
Serial NumberLY8
Unit NumberG200102
Catalog NumberCU4646680
Manufacturing Year2019
CountryGermany
LocationBremen
Pricing
Price Excluding Tax261,709 USD
Tax USD
Price Including Tax USD
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Engine power1,741 hp
Output1500 kVA
Frequency50 Hz
Power Rating
Standby
50Hz
1500kVA / 1280kW / 400Volts @ 1500RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN POWER SYSTEMS GMBH & CO. KGSee InventorySelect contact
Holger Uphoff
Germany
Telephone:+49 421 3877560
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone