Caterpillar 3512B HD

Caterpillar 3512B HD

Price
On Request
Year
2018
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 3512B HD
CategoryStationary Generator Sets
Serial NumberYAN92010
Unit Number89069
Catalog NumberCU1987960
Manufacturing Year2018
Hours1 h
CountryGermany
LocationBremen
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Details
Output1700 kVA
Frequency50 Hz
Features
Accessories
DIESELDIESEL
PRIMEPRIME
50 hZ50 hZ
CAT BRAND GENSETCAT BRAND GENSET
Additional Information12MONTH CAT WARRANTY
AIRFILTER GP, STARTER 24V, JUNCTION BOX STARTER,
CATERPILLAR 3512B CAT REBUILD BRAND GENSET
ENGINE: ADEM3, PRIME FUEL FILTER, 24V ALTERNATOR 45AMPS,
MECHANICAL PRELUBE PUMP, BATTERY SET,
Conditions
Good
Fair
Poor
  • general appearance
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • generator
general appearance
  • Yes
  • No
  • No
  • Yes
  • Yes
  • Engine Remanufactured at Caterpillar, Generator Unused
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
engine
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Yes
  • 1600
  • Good
  • Good
  • Good
generator
  • Yes
  • 1280
  • Caterpillar
  • SR4B-HV
  • 3
  • 1500
  • G3W
  • 11000
  • 3
Power Rating
Prime
50Hz
1700kVA / 1360kW / 400Volts @ 1500RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CUESI POWER/PARTSSee InventorySelect contact
Thomas Ornik
Germany
Telephone:+49 40 23803177
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone