Caterpillar 3406C

Caterpillar 3406C

Price
46,500 USD
Year
1997
Working hours
426 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 3406C
CategoryStationary Generator Sets
Serial Number4ZR03551
Unit NumberEU00054
Catalog NumberCU4758019
Manufacturing Year1997
Hours426 h
CountryUnited States
LocationKnoxville, TN
Pricing
Price Excluding Tax46,500 USD
Tax USD
Price Including Tax USD
Details
Engine power544 hp
Output500 kVA
Frequency60 Hz
Additional Information1997 Caterpillar 3406C DITA, 400kW standby, S/N: 4ZR03551, Caterpillar 3406C 6-Cylinder Diesel engine, Non-Emissions Certified Engine, 277/480VAC, 3ph, 60Hz, 12-Lead Reconnectable, 426 hrs., EMCP 2 control panel, 800 AMP main breaker, standard air cleaner, Jacket Water Heater, 24V 10AMP battery charger, CAT Yellow Weather Protective Enclosure with External Silencer, 300 Gallon Diesel Fuel Base Tank. Approximate package weight 15,000 lbs. Located in Knoxville, TN.

**TURNHOOD IS BEING REMOVED FROM THE UNIT.

BASE TANK
Features
Accessories
DIESELDIESEL
GENERATORSGENERATORS
STANDBYSTANDBY
60 hZ60 hZ
CAT BRAND GENSETCAT BRAND GENSET
AUTO STARTAUTO START
Additional Information1997 Caterpillar 3406C DITA, 400kW standby, S/N: 4ZR03551, Caterpillar 3406C 6-Cylinder Diesel engine, Non-Emissions Certified Engine, 277/480VAC, 3ph, 60Hz, 12-Lead Reconnectable, 426 hrs., EMCP 2 control panel, 800 AMP main breaker, standard air cleaner, Jacket Water Heater, 24V 10AMP battery charger, CAT Yellow Weather Protective Enclosure with External Silencer, 300 Gallon Diesel Fuel Base Tank. Approximate package weight 15,000 lbs. Located in Knoxville, TN.

**TURNHOOD IS BEING REMOVED FROM THE UNIT.

BASE TANK
Power Rating
Standby
60Hz
500kVA / 400kW / 480Volts @ 1800RPM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
STOWERS POWER SYSTEMSSee InventoryWebsiteSelect contact
Robbie Brown
Telephone:+1 865 279 9247
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone