Caterpillar 140H

Caterpillar 140H

Price
82,500 USD
Year
1998
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 140H
Categorymotor graders
Serial Number2ZK03496
Unit NumberEQN100322
Catalog NumberCU4448601
Manufacturing Year1998
CountryUnited States
LocationOmaha, NE
Pricing
Price Excluding Tax$ 82,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
VARIABLE HORSEPOWERVARIABLE HORSEPOWER
HIGH PROFILE CAB/ROPSHIGH PROFILE CAB/ROPS
Additional InformationAIR DRYER
_______ EMA
AIR CONDITIONER WITH HEATER
ALTERNATOR 100 AMP
BLADE 14' X 24" X 7/8"
CAB ROPS HIGH PROFILE
DOMESTIC TRUCK
ENG S/N: 6NC8772
ENGINE VHP AND LOW EMISSIONS
FAN DEFROSTER FRONT WINDOW
FAN DEFROSTER REAR WINDOW
HEATER ENGINE COOLANT 120V
HYDRAULICS BASE & 2 FUNCTIONS
LIGHTS WORK
LINES PLOW/DOZER ANGLE RH
MACHINE ARRANGEMENT NUMBER
PROTECTION SNOW
RADIO READY ENTERTAINMENT
SPEEDOMETER/TACHOMETER
STARTING AID ETHER
TIRES 14.0R24 MX XGLA2 1* MP
TRANS S/N: 4MY4043
WIPER/WASHER REAR HP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone