2019 CAT 140-13 For Sale - 276,000 USD | Cat Used
Quick Search

CAT 140-13

CAT 140-13

Year
2019
Working hours
3,412 h
Email x
Name

My email address:*

My friend's email address:*

Message:

EMPIRE MACHINERY
Mesa, AZ
+1 480 550 3927
Show phone number
Basic information
BrandCAT 140-13
Empire Southwest LLC
Categorymotor graders
Serial NumberN9400170
Unit NumberE194614
Catalog Number10110179
Year2019
Hours3,412 h
CountryUnited States
LocationMesa, United States
Pricing
Price Excluding Tax276,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
PushblockPushblock
Additional informationAir Conditioning
BLADE LENGTH: 14'
Online Owner's Manual
ROPS: ENCLOSED
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1420
  • Missing panels under cab. Not part of configuration.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairGuard under cab is bent.
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRight rear corner of hood has bent panel.
  • Good
safety items
501
  • Yes
  • Yes
  • Yes
  • Good
  • PoorBeacon light not working
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1710
  • Yes
  • Yes
  • Yes
  • GoodAmbient Temp at 66° and Temp at vent 48°
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAmbient Temp at 66° and Temp at Vent 100°
  • Good
  • Good
  • Good
  • FairFront top panel in cab is cracked on right side.
  • Good
  • Good
  • Good
  • Good
  • Good
engine
700
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • Normal
  • Good
  • Goodred
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
900
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1300
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drivechain / tandems
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1300
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
1200
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
ripper
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • Yes
  • 54.90%
  • 17.5 R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterWestlake1647NoYesYes
Left FrontWestlake2470.5NoYesYes
Left RearWestlake1647NoYesYes
Right CenterWestlake1647NoYesYes
Right FrontWestlake2470.5NoYesYes
Right RearWestlake1647NoYesYes
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering