Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Road Construction Equipment
motor graders
CAT
Quick Search
Contact dealer
CAT 12M3AWD
2019
3684 Hours
ZIEGLER CAT
Brand
CAT 12M3AWD
Category
motor graders
Serial Number
N9B00828
Unit Number
EQ0119840
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
CAT 12M3AWD
Home
Construction
Road Construction Equipment
motor graders
CAT
CAT 12M3AWD
Year
2019
Working hours
3,684 h
Print
Add to favorites
‹
›
×
Videos of CAT 12M3AWD
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
245,600
ZIEGLER CAT
Altoona, IA
+1 612 246 7500
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
CAT 12M3AWD
Ziegler CAT
Category
motor graders
Serial Number
N9B00828
Unit Number
EQ0119840
Catalog Number
10121099
Year
2019
Hours
3,684 h
Country
United States
Location
ALTOONA, United States
Pricing
Price Excluding Tax
245,600
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
Air Conditioner
Air Conditioner
Drive - All Wheel
Drive - All Wheel
Moldboard Size - 14'
Moldboard Size - 14'
Product Link
Product Link
Lighting
Lighting
ROPS - Enclosed
ROPS - Enclosed
Ultra Low Sulfur Diesel Fuel
Ultra Low Sulfur Diesel Fuel
Mirrors
Mirrors
Beacon
Beacon
Air Suspension Seat
Air Suspension Seat
Differential Lock
Differential Lock
Fenders
Fenders
Ether Aid
Ether Aid
Radio - AM FM CD Radio
Radio - AM FM CD Radio
Auto Shift
Auto Shift
Circle Clutch
Circle Clutch
Defroster Fan
Defroster Fan
Emissions Level - Japan - STEP 4 FINAL
Emissions Level - Japan - STEP 4 FINAL
Emissions Level - EPA - EPA TIER 4f
Emissions Level - EPA - EPA TIER 4f
Emissions Level - EU - EU STAGE IV
Emissions Level - EU - EU STAGE IV
Regulatory Status - EPA / ARB / EU / R120 / MLIT / S. Korea
Regulatory Status - EPA / ARB / EU / R120 / MLIT / S. Korea
Arrangement, Snow
Arrangement, Snow
Blade Extension
Blade Extension
Front Hitch/Lift
Front Hitch/Lift
Snow Wing
Snow Wing
Steering Type - Joystick
Steering Type - Joystick
Tire Size
Tire Size
Throttle Lock
Throttle Lock
Supplemental Steering
Supplemental Steering
VHP Plus
VHP Plus
Additional information
PRICE INCLUDES A CCU WARRANTY - 12 MONTH 1000 HOUR PT & HYD WARRANTY WITH A 24 MONTH CVA (PARTS ONLY) KIT. PLEASE CONTACT USED SALES FOR AVAILABILITY.
Cab
Heat
A/C
AWD
Auto shift
Joystick steering
Beacon
14ft MB
2 ft. right extension
Diff lock
Fenders
Front lift group
Snow wing
Work lights
Rearview camera
14.00R24 tires
Customer Value Agreement (CVA) 2 year / 24 month CVA
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement
2 year / 24 month CVA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
16
0
0
battery box
Good
cab or canopy
Good
decals
Good
draw bar
Good
engine enclosures
Good
fenders
Good
front frame welds
Good
fuel tank
Good
grab irons
Good
hood
Good
paint
Good
pre-cleaner bowl
Good
radiator grill
Good
rear frame welds
Good
sheet metal
Good
steps / ladder
Good
safety items
6
1
0
rops
Yes
THE ROPS ARE CLEAN.
rops certification plate
Yes
CERTIFICATION IS IN PLACE.
safety decals in place / legible
Yes
back up alarm
Good
beacon / strobe
Good
horn
Good
parking brake - safety items
Good
rear view camera
Good
safety locks / pins
Good
seat belt / date
Fair
FUNCTIONAL.
gauges, operator station, console
15
1
0
air conditioner - gauges, operator station, console
Good
dash console
Good
door latches / seals
Good
floor boards / mats
Good
gauges
Good
glass/mirrors
Good
headliner
Good
heater
Good
interior lights
Good
meter replaced / working
Good
ACCURATE
monitoring panel / display
Good
radio type & condition
Good
CD, BT & USB.
seat cushion / arm rest
Good
seat suspension type / condition
Good
AIR SUSPENSION.
switches
Good
windshield wipers
Fair
engine
9
0
0
blow by
No
compression in radiator
No
epa decal legible
Yes
TIER 4 FINAL.
fluid levels ok?
Yes
knocking
No
oil leaks
No
pre lube system
No
water in oil
No
notes - engine
THE ENGINE IS RUNNING SMOOTH WITH NORMAL POWER.
oil pressure (h/l/n)
NORMAL
smoke color (b/d/l/w)
NORMAL
air cleaners
Good
anti-freeze color / level
Good
NORMAL COLOR.
engine supports
Good
exhaust / muffler / stack
Good
fuel injection system
Good
governor / control
Good
oil filter condition / service hours
Good
OIL WAS SAMPLED DURING THIS INSPECTION & RETURNED NORMAL.
operating condition - engine
Good
turbocharger / blower
Good
emissions
2
0
0
leaks / type
No
notes
THE EMISSIONS SYSTEM IS FUNCTIONING NORMAL.
after treatment system
Good
dpf condition / hours changed
Good
ORIG
cooling system
8
0
0
leaks
No
belts / pulleys - cooling system
Good
coolers
Good
fan
Good
fan drive / type
Good
HYDRAULIC
hoses
Good
radiator
Good
shroud / guards
Good
water pump
Good
electrical, starting and charging system
5
1
0
active codes
No
block heater
Yes
ether aid
Yes
jump start terminal
Yes
signal lights
Yes
alternator
Good
batteries / cables
Good
product link / condition
Good
PLE641
starter
Fair
LEVEL 2 LEAK
wiring
Good
work lights
Good
transmission
12
0
0
auto shift
Yes
leaks - transmission
No
powershift
Yes
transmission - noisy
No
notes - transmission
THE TRANSMISSION IS SHIFTING NORMAL.
case - transmission
Good
controls - transmission
Good
cooler
Good
lines / fittings - transmission
Good
operating condition - transmission
Good
pump - transmission
Good
seals
Good
temp / pressure gauges
Good
transmission - forward shifts
Good
transmission - reverse shifts
Good
transmission oil filter condition / service hours
Good
THE OIL WAS SAMPLED DURING THIS INSPECTION AND IT RETURNED NORMAL.
valves
Good
all wheel drive
7
0
0
all wheel drive notes
THE ALL WHEEL DRIVE IS PERFORMING NORMAL.
all wheel drive lines / fittings
Good
all wheel drive operating condition
Good
all wheel drive valve
Good
controls / settings
Good
drive motors
Good
final drives / oil levels
Good
pump
Good
steering
14
0
0
notes - steering
THE MACHINE IS STEERING NORMAL THE LINKAGES ARE TIGHT.
articulate p & b
Good
king pins
Good
lines / fittings
Good
steering column / tilt
Good
steering cylinder
Good
steering frame
Good
steering linkage
Good
steering operating condition
Good
steering pump
Good
steering valve
Good
supplemental steering
Good
tie rods / rod ends
Good
wheel / joystick
Good
JOYSTICK
wheel lean cylinder - steering
Good
brake
6
0
0
notes - brake
ALL BRAKES ARE FUNCTIONING NORMAL.
accumulators
Good
control valve
Good
lines
Good
parking brake operation
Good
pedal
Good
service brake operation
Good
drivechain / tandems
7
0
0
drivetrain / tandem notes
THE DRIVETRAIN IS PERFORMING NORMAL.
differential
Good
differential lock / operation
Good
FUNCTIONAL.
drivetrain / tandem leaks
Good
oscillating hubs / oil level
Good
planetary
Good
tandem housing / drive chains
Good
wheel lugs & rims
Good
hydraulics
14
0
0
leaks - hydraulics
No
notes - hydraulics
THE HYDRAULICS ARE PERFORMING NORMAL.
circle drive box
Good
circle side shift cylinder
Good
cylinder mounts / pins
Good
LIFT CYLINDER YOKES HAVE MINIMAL PLAY.
hydraulic lines / fittings
Good
hydraulic pump
Good
hydraulic valves
Good
lift cylinders
Good
linkage
Good
operating condition - hydraulics
Good
pump drive shaft
Good
saddle pin / actuator
Good
side shift cylinder
Good
tank / sight glass / cap
Good
tip cylinder
Good
blade
10
1
0
circle a frame
Good
circle frame
Good
circle shoes / inserts
Good
cutting edge
Good
NEW
cylinder balls / caps
Fair
face / moldboard
Good
frog / base edge
Good
moldboard tip brackets / inserts
Good
ring gear
Good
saddle
Good
tip bracket pivots / bearings
Good
THE LOWER BLADE PIVOTS ARE TIGHT.
snow wing
7
0
0
snow wing model / sn #
CAT 3332727 12 FOOT HYDRAULIC WING WITH HYDRAULIC REAR POST.
snow wing notes
THE WING IS IN GOOD FUNCTIONAL CONDITION.
blade / moldboard
Good
cutting edges
Good
cylinder condition
Good
mast / mounts / supports
Good
operating condition - snow wing
Good
rear post / mount
Good
HYDRAULIC
snow wing lines / fittings
Good
tires
Radial
Yes
Tire Size - TIRES
14.00R24
Make / Serial#
Tread Depth in 1/32"
% Life Remaining
Recapped
Tread Cuts/Chunks
Side Cuts Section
Left Center
MICHELIN X SNOW PLUS
30
No
No
No
Left Front
MICHELIN X SNOW PLUS
35
No
No
No
Left Rear
MICHELIN X SNOW PLUS
40
No
No
No
Right Center
MICHELIN X SNOW PLUS
35
No
No
No
Right Front
MICHELIN X SNOW PLUS
50
No
No
No
Right Rear
MICHELIN X SNOW PLUS
35
No
No
No
comments, misc. repairs, general remarks
comment 1
THE MACHINE HAS NORMAL PERFORMANCE AND OPERATION WITH SMOOTH ENGINE AND NORMAL SHIFTING TRANSMISSION.
comment 2
THE FRONT HITCH IS IN GOOD FUNCTIONAL CONDITION.
comment 3
PM2 PERFORMED AT 3684 HOURS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
CAT 12M3AWD on Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.