Quick Search

Caterpillar 140M3

Caterpillar 140M3

Price
US$ 250,000
Year
2017
Working hours
2,242 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WESTERN STATES EQUIPMENT
Pocatello, ID
+1 8779914228
Show phone number
Basic information
BrandCaterpillar 140M3
Categorymotor graders
Serial NumberN9D00864
Unit NumberE0115866
Catalog Number10028226
Year2017
Hours2,242 h
CountryUnited States
LocationPocatello, United States
Pricing
Price Excluding Tax250,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationCOOLANT, 60/40, -51C (-60F)
SNOW ARRANGEMENT
STARTER, ELEC, EXTREME DUTY
MIRRORS, OUTSIDE HEATED 24V
CONTROL, INDUCEMENT OVERRIDE
140M3 MOTOR GRADER
RIPPER/SCARIFIER
LIGHTS, SERVICE, INTERNAL
CONTROLS, PERFORMANCE BUNDLE
BASE + 4 (WM,WT-FLOAT,FL,RIP)
COLD WEATHER PLUS PACKAGE
ACCUMULATORS, BLADE LIFT
MOLDBOARD, 14' PLUS
DRAIN, GRAVITY, ENGINE OIL
SEAT BELT
PRODUCT LINK, CELLULAR PLE641
CAB, PLUS (STANDARD GLASS)
PRECLEANER, SY-KLONE
GLOBAL ARRANGEMENT,LOW AMBIENT
CAMERA, REAR VISION
CAB, PLUS (INTERIOR)
ARTICULATION GUARD
MOUNTING, FRONT LIFT
LANGUAGE, ENGLISH
GUARD, TRANSMISSION
HEATER, ENGINE COOLANT, 120V
DECALS, ENGLISH (U.S.)
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering