Quick Search

Caterpillar 140M2

Caterpillar 140M2

Price
$185,000
Year
2012
Working hours
7,328 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Hobbs, NM
+1 303 900 5875
Show phone number
Basic information
BrandCaterpillar 140M2
Categorymotor graders
Serial NumberM9D00958
Unit NumberM421614
Catalog Number4303100
Year2012
Hours7,328 h
CountryUnited States
LocationHobbs, United States
Pricing
Price Excluding Tax185,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional information150 AMP ALTERNATOR
ACCUMULATORS, BLADE LIFT
BASE & 3 ( FL, DA1, RIP)
C9 ENGINE
COMFORT PACKAGE
CONVERTER,COMMUNICATION (CB)
END BITS, STANDARD
PUSH PLATE
RADIO, 12V AM/FM WEATHERBAND
SEAT, AIR SUSPENSION CLOTH
STARTING ETHER
TIER 4 INTERIM
TIRES, 14.0R24 BRIDGESTONE
7212 BW 8/8/22
NO ACCUGRADE
BLADE, 14' X 24" X 7/8"
WEATHER, COLD PLUS
STARTER, ELECTRIC, HEAVY DUTY
TOOTH, RIPPER
GLOBAL ARRANGEMENT,LOW AMBIENT
HEATER, ENGINE COOLANT, 120V
ARTICULATION GUARD
LIGHTS, FRONT HEADLIGHTS, LOW
CAB, PLUS (STANDARD GLASS)
INSTALLATION AR- BOX FRAME
MIRRORS, OUTSIDE HEATED
LIGHTS, WORKING, PLUS
PRECLEANER (SNOW)
CUTTING EDGE, 14' BLADE
ENGINE, VHP PLUS
GUARD, TRANSMISSION
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1210
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
safety items
400
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1400
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • No
  • No
  • No
  • good
  • NORMAL
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
900
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1300
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
400
  • Good
  • Good
  • Good
  • Good
hydraulics
700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
810
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • MACHINE STARTS AND RUNS
  • RECENT 2000 HOUR SERVICE
  • NEW BRIDGESTONE RADIAL TIRES
drivechain / tandems
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
ripper
400
  • Good
  • Good
  • Good
  • Good
tires
  • Yes
  • 14.00R-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterBRIDGESTONE100NoNoNo
Left FrontBRIDGESTONE100NoNoNo
Left RearBRIDGESTONE100NoNoNo
Right CenterBRIDGESTONE100NoNoNo
Right FrontBRIDGESTONE100NoNoNo
Right RearBRIDGESTONE100NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering