Caterpillar 120MAWD

Caterpillar 120MAWD

Price
140,500 USD
Year
2010
Working hours
2981 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 120MAWD
Categorymotor graders
Serial NumberD9W00179
Unit NumberSUC0088
Catalog NumberCU4455887
Manufacturing Year2010
Hours2981 h
CountryUnited States
LocationSalina, KS
Pricing
Price Excluding Tax$ 140,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
ALL WHEEL DRIVEALL WHEEL DRIVE
JOYSTICK STEERINGJOYSTICK STEERING
GUARD, TRANSMISSIONGUARD, TRANSMISSION
Additional Information**COMING SOON**
- FOLEY INSPECTED STATUS -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

AIR SUSPENSION SEAT
DEFROSTER FAN
DIFFERENTIAL LOCK
SNOW ARRANGEMENT
BASE & 2 (FL, RIP)
CAMERA, REAR VISION
COMFORT PACKAGE - 1
DRAWBAR, 6 SHOE CIRCLE GUIDES
GLOBAL ARRANGEMENT
HEATER, ENGINE COOLANT, 120V
HITCH, TOWING
LANGUAGE, ENGLISH
LINES, RIPPER, ADDITIONAL
LINES,STANDARD W/O ACCUMULATOR
MIRRORS, OUTSIDE HEATED 24V
MOLDBOARD, 14 FT, BASIC
MOUNTING, FRONT LIFT
NO COMPRESSOR
PRECLEANER, SY-KLONE
PRODUCT LINK, PL321
ROLL ON-ROLL OFF
TIRES, 14.0R24 BS VKT 1* MP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone