Currently 18047 machines for sale
Quick Search

Used Loaders for Sale

For applications that require moving large loads of materials such as asphalt, debris, logs, snow and dirt, loaders are an ideal equipment solution. On Cat Used, you will find used loaders for sale from Caterpillar and other leading manufacturers in a variety of designs, including skid steer loaders, wheel loaders and track loaders. Our selection includes an array of sizes and capabilities to meet all of your needs.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Loaders
x
3,567 Search results for "Current filter"
Displaying: 361 - 384 Sort by: 
CAT 980H, 89,0002008
Indianapolis, IN
19,237 h Conditionslightingam fm cd radioair conditionereropsauto shift

See Details
John Deere & CO. 724K, 78,0002013
El Paso, TX
11,905 h Conditions

See Details
CAT 262DSTD2CA, 40,2002016
Manhattan, KS
1,404 h

See Details
CAT 259D3STD2C, 78,2002023
Sedalia, MO
268 h Conditionsair conditionerproduct linklightingrops - enclosedradio - am fm radio

See Details
CAT 299D2 C3H3, 60,0002019
Madison, WI
2,606 h Conditionsengine

See Details
CAT 980M, 300,0002018
Durango, CO
9,549 haxle oil cooler

See Details
CAT 950M FC, 202,6912017
Flagstaff, AZ
7,433 hcoupler - quickbucketcounterweightheater

See Details
CAT 289D, 46,5002016
Albuquerque, NM
3,577 hengine

See Details
CAT 938M FC, 162,8592018
Mesa, AZ
6,673 h

See Details
CAT 930M, 116,0002020
Newington, CT
8,574 hair conditionerauxiliary hydraulics - 3rd valvebucketride controlcoupler

See Details
CAT 279D, 33,0002014
Monroe, NJ
3,070 h Conditions2 speed travelair conditionerauxiliary hydraulics flow - high flowcoupler type - electricself leveling

See Details
CAT 249D3, 52,9002021
Shakopee, MN
692 h Conditions

See Details
CAT 279D, 48,2002019
IA
3,111 h2 speed travelair conditionerauxiliary hydraulics flow - standard flowcoupler type - hydraulicheater / defroster

See Details
CAT 279D3, 41,5002020
Indianapolis, IN
3,315 h Conditionsam fm radiolightingauxiliary hydraulics2 speed travelair conditioner

See Details
CAT 962M, 466,8122023
Casper, WY
280 h

See Details
CAT 259D, 46,7192017
Phoenix, AZ
2,086 h

See Details
John Deere 304L, 80,0002019
Boonville, IN
643 h Conditionsair conditionercoupler - quickepa labelengine enclosureslighting

See Details
Wacker ST31, 53,7502022
FL
292 h2 speed travellightingultra low sulfur diesel fuelrops - openbucket

See Details
CAT 242D3STD2C, 61,9002023
Olathe, KS
18 h

See Details
CAT 930M, 183,0002017
City Of Industry, CA
3,533 hride control

See Details
CAT 289D3, 62,9502019
IA
2,071 h2 speed travelair conditionerauxiliary hydraulics flow - high flowcoupler type - hydraulicheater / defroster

See Details
CAT 953D, 140,5002017
Indianapolis, IN
5,842 h Conditionsam fm radiolightingultra low sulfur diesel fuelair conditionererops

See Details
CAT 279D, 34,6602017
Vincennes, IN
3,100 h Conditionsair conditionerlightingrops - enclosedultra low sulfur diesel fuelpilot control

See Details
CAT 415F2 IL, 55,3242018
Apache Junction, AZ
3,298 h

See Details
Show more results

Loaders