Quick Search

CAT 259D3STD2C

CAT 259D3STD2C

Year
2023
Working hours
268 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Sedalia, MO
+316 943 4211
Show phone number
Basic information
BrandCAT 259D3STD2C
Foley Equipment Company
CategorySkid Steer Loaders
Serial NumberCW923172
Unit Number4CR9090
Catalog Number10106403
Year2023
Hours268 h
CountryUnited States
LocationSedalia, United States
Pricing
Price Excluding Tax78,200 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Product LinkProduct Link
LightingLighting
ROPS - EnclosedROPS - Enclosed
Radio - AM FM RadioRadio - AM FM Radio
BucketBucket
Self LevelingSelf Leveling
Coupler Type - HydraulicCoupler Type - Hydraulic
Heater / DefrosterHeater / Defroster
2 Speed Travel2 Speed Travel
Auxiliary Hydraulics Flow - Standard FlowAuxiliary Hydraulics Flow - Standard Flow
AMICSAMICS
Additional information.
- FOLEY WORK READY -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

*CONTROL, ISO, PROP, WT
*DISPLAY, ADVANCED, LCD, CAMERA
*FAN, COOLING, DEMAND
*FILM, TWO SPEED
*HYDRAULICS, PERFORMANCE, (H2)
*LIGHTS, LED
*QUICK COUPLER, HYDRAULIC
*ROPS, ENCLOSED WITH A/C (C3)
*SEAT,AIR SUSPENSION,CLOTH,HEAT
*STANDARD RADIO(12V),BLUETOOTH
2023 MODEL
BATTERY,HD,DISCONNECT, 850 CCA
CAB PACKAGE, PRO PLUS
CERTIFICATION ARR, P65
DOOR, CAB, GLASS
DUAL SELF LEVEL
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USA
LANE 2 ORDER
Online Owner's Manual
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PL641
REAR LIGHTS
RETURN TO DIG/WRKTL POSITIONER
RIDE CONTROL, NONE
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
SERIALIZED TECHNICAL MEDIA KIT
STANDARD FLOW - 20 GPM (76 LPM)
TRACK,RUBBER,400MM(15.7IN)BLCK
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1210
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSMALL DENT - USABLE
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • No
  • No
  • No
  • OK
  • OK
  • OK
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1400
  • Yes
  • Yes
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
800
  • 74”
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
500
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Percentage WornLESS THAN 25% WORN
Track / Belt Width16"
IdlersGood
RollerGood
Roller FrameGood
SprocketGood
Track / Belt ConditionGood
comments, misc. repairs, general remarks
  • PERFORMED PM 2 SERVICE - 263 HOURS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering