Screen Machine 4043T

Screen Machine 4043T

Price
310,275 USD
Year
2013
Working hours
1259 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandScreen Machine 4043T
Categorycrushers
Serial NumberD4043T-S-AC2679
Unit NumberHAI001020
Catalog NumberCU4538515
Manufacturing Year2013
Hours1259 h
CountryUnited States
LocationIrving, TX
Pricing
Price Excluding Tax$ 310,275
Tax-
Price Including Tax-
Features
Accessories
REMOTE CONTROL, WIRELESSREMOTE CONTROL, WIRELESS
REMOTE CONTROL, TETHEREDREMOTE CONTROL, TETHERED
DIESEL ENGINE POWEREDDIESEL ENGINE POWERED
DUST SUPPRESSIOON SYSTEMDUST SUPPRESSIOON SYSTEM
Additional InformationCrusher: 40" x 43" Horizontal Impact Crusher, Large 43" Wide x 32", Engine & Controls, Caterpillar® C-9 ACERT Tier III 300 HP Diesel Engine, Cattron® Wireless Remote Control Operation, Hopper / Feeder, Spray Bar Dust Suppression System, Automatic Feeder Shutoff Sensor, Tethered Pendant Movement Control
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales
Telephone:+1 2109413407
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone