Quick Search

MultiQuip VP MVC82

MultiQuip VP MVC82

Year
2020
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
Basic information
BrandMultiQuip VP MVC82
Categorycrushers
Serial NumberE-14376
Unit NumberVP1201
Catalog Number4775813
Year2020
Hours1 h
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax1,800 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationHONDA 4.8HP, GASOLINE, 4-CYCLE
AIR-COOLED, SINGLE-CYCLINDER
VIBRATORY PLATE COMPACTOR
COMPACTION DEPTH: UP TO 12"
YPERATING WEIGHT: 181 LBS.
BASEPLATE: 17.7" X 22"
WATER TANK: 11.5 QT
CENTRIFUGAL FORCE: 3080 LBS.
SLC SMURF BUILDING 11.3.20 JLB
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering