Quick Search

Eagle Crusher 33D3894

Eagle Crusher 33D3894

Year
1995
Working hours
18,517 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MICHIGAN CAT
Enroute, MI
+1 8669941408
Show phone number
Basic information
BrandEagle Crusher 33D3894
Michigan CAT
Categorycrushers
Serial Number10968
Unit Number10968
Catalog Number10023363
Year1995
Hours18,517 h
CountryUnited States
LocationENROUTE, United States
Pricing
Price Excluding Tax125,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
5TH WHEEL HITCH5TH WHEEL HITCH
CLUTCH, MANUALCLUTCH, MANUAL
DEBRIS CONVEYOR, SIDE DISCHARGEDEBRIS CONVEYOR, SIDE DISCHARGE
Additional information5TH WHEEL HITCH
CLUTCH, MANUAL
DEBRIS CONVEYOR, SIDE DISCHARGE
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
301
  • Yes
  • RC1000
  • GoodMost all covers in decent condition
  • Good
  • PoorFaded, typical light surface rust
  • GoodHas repair manuals
safety items
  • No
  • No
engine
800
  • No
  • NTA855P Cummins diesel, visual inspections only, AIS rebuilt lower end, replaced rod and main bearings, turbo, reman injectors 3/30/2005 at 8,765 hours
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
100
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGERusted by lower suspension and brakes
comments, misc. repairs, general remarks
  • Engine mechanical pto for Bohringer primary crusher and generator, belts are weathered slight, electrical panel looks in good condition
  • 39” x 14’ vibrating pan feeder, model # 0F95F-4525, s/n 10968, all in decent condition, hopper patched in spot
  • 5 x 16 vibrating screen, model # C-53164-3, s/n 10968, feed conveyor belt good, 1” screen, told set up for 22A material right now , upper side ejector conveyor good, lower side conveyor has belt missing, product discharge conveyor good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering