Quick Search

McCloskey J50V2

McCloskey J50V2

Year
2023
Working hours
29 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandMcCloskey J50V2
WAGNER EQUIPMENT CO.
Categorycrushers
Serial Number93018
Unit Number503803
Catalog Number10085890
Year2023
Hours29 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax972,788 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
ManualManual
Additional information2 YEARS SUBS FROM SHIP DATE
2" (50MM) CORRUGATED JAW DIE
365SITECONNEX TELEMATICS
50" JAW CHAMBER
720 OPO
ANSI
BELT SCRAPER UPGRADE ON MAIN CON
BLANKING PLATE
BOFOR 1.4"-3" (35MM-75MM)
CAT T4F/STAGE V C9.3B 375HP
COLOURED DIESEL
DUST SUPPRESSION AND COVER
END OF CONSIST
ENGLISH LANGUAGE
FACTORY FREIGHT $17920
HOPPER EXTENSIONS
HYDRAULIC OIL AW68
JAW DEFLECTOR PLATE
LONGER MAIN CONVEYOR
N/A
NO SIDE CONVEYOR
OVERBAND MAGNET, TWIN POLE
PRESCREEN
PRESCREEN, BOTTOM DECK, NO MEDIA
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering