MISCELLANEOUS MFGRS FTS7548

Construction and Mining Equipment MISCELLANEOUS MFGRS FTS7548

Price
174,616 USD
Year
2019
Working hours
545 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
Brand MISCELLANEOUS MFGRS FTS7548
Categorycrushers
Serial Number18FTS7548475
Unit Number462616
Catalog NumberCU4465620
Manufacturing Year2019
Hours545 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$ 174,616
Tax-
Price Including Tax-
Details
Additional InformationC4.4 ENGINE
2019 EDGE INNOVATE FTS75 STACKER
23/08/13/19
ADJUSTMENT; HYD LANDING GEAR
ANGLE WING ROLLERS; VARIABLE
1000MM 4" 3 PLY BELT; 1200MM 48"
3 PLY FEEDER BELT (5.5M3); FULL
ANSI & ISO DECALS; HYD HEIGHT
BASE PRICE INCLUDING HOPPER
DOG LEAD REMOTE CONTROL; VARIED
EXTENSIONS; OVERBAND MAGNET
FTS75 FEEDER TRACK STACKER
GREASE POTS; HYD FOLDING HEAD
GRID;MAY NEED TO ORDER DEFLECTOR
HEAVY DUTY TRACKS; TWIN DRIVE
INCOMING FREIGHT/$27,300
PLATE; VIBRATING GRID CHUTE
REMOTE CONTROL HYDRAULIC TIPPING
SECTION; HEAVY DUTY BELT FEEDER
SPEED BELT FEEDER; AUTOMAX
STANDARD FTS75 FEATURES:
TO FEEDER;DISTRIBUTOR DISCOUNTED
Features
Additional InformationC4.4 ENGINE
2019 EDGE INNOVATE FTS75 STACKER
23/08/13/19
ADJUSTMENT; HYD LANDING GEAR
ANGLE WING ROLLERS; VARIABLE
1000MM 4" 3 PLY BELT; 1200MM 48"
3 PLY FEEDER BELT (5.5M3); FULL
ANSI & ISO DECALS; HYD HEIGHT
BASE PRICE INCLUDING HOPPER
DOG LEAD REMOTE CONTROL; VARIED
EXTENSIONS; OVERBAND MAGNET
FTS75 FEEDER TRACK STACKER
GREASE POTS; HYD FOLDING HEAD
GRID;MAY NEED TO ORDER DEFLECTOR
HEAVY DUTY TRACKS; TWIN DRIVE
INCOMING FREIGHT/$27,300
PLATE; VIBRATING GRID CHUTE
REMOTE CONTROL HYDRAULIC TIPPING
SECTION; HEAVY DUTY BELT FEEDER
SPEED BELT FEEDER; AUTOMAX
STANDARD FTS75 FEATURES:
TO FEEDER;DISTRIBUTOR DISCOUNTED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Cliff Kelley
Telephone:+1 303 7393000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone