MISCELLANEOUS MFGRS 10X16

Construction and Mining Equipment MISCELLANEOUS MFGRS 10X16

Price
229,042 USD
Year
2019
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
Brand MISCELLANEOUS MFGRS 10X16
Categorycrushers
Serial Number2019246
Unit Number469405
Catalog NumberCU4514455
Manufacturing Year2019
Hours1 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$ 229,042
Tax-
Price Including Tax-
Features
Additional Information2019 MASABA PORTABLE CONVEYOR
300/08/21/19 PRICE CHG 9/13/19
(2) CRANK DOWN LANDING JACKS
& QD BUSHINGS; WEG 40HP ELECTRIC
+/- SPEED CONTROL OF DRIVE;
0-100 FPM BELT SPEED; HEAVY DUTY
1/4"X1/16" CONVEYOR BELT
10'X16'PORTABLE HYDRAULIC
15HP ELECTRIC MOTOR, PUMP,
16"DIAMETER SELF CLEANING TAIL
16' LONG CONSTRUCTED OF 1/4"
18" DIAMETER RUBBER LAGGED DRUM
2-PART URETHANE PAINT (METSO
4 7/16" DRIVE SHAFT WITH DODGE
40HP ELECTRIC MOTOR WITH SHEAVE
42"X20' BELT FEEDER; 10" MAIN
5" DIAMETER RETURN ROLLER IDLERS
6' LONG HOPPER WITH ADJUSTABLE
A 40HP MOTOR, SQUARE D FVNR
ADJUSTABLE RUBBER FLASHING
AND QD BUSHINGS; V-BELT DRIVE
AND RELAYS FOR START-STOP OF
AR400; 14 1/4 CYD STRUCK HOPPER
AREA; PRECISION CEMA C, 5"
AT 4' SPACING; PRECISION CEMA C
BEIGE WITH YELLOW GUARDS)
BLASTED; (1) COAT OF 2-PART
BRAKE PKG; BRAKE AND DIRECTIONAL
BRANCH BREAKER AND LOCKOUT FOR
BY MASASBA; MARTIN QB1 PV BELT
CHANNEL, STACKABLE TYPE MAIN
CHORD; (4) MASABA HYDRAULIC
CONTROL TRANSFORMER; 24 VDC
CONVEYOR BELT; VULCANIZED SPLICE
CYLINDERS, RESERVOIR, VALVE BODY
DIAMETER 35 DEGREE TROUGH IDLERS
DODGE TYPE E BEARINGS; HEAVY
DUTY 12" DIAMEBER SELF-CLEANING
DUTY 16" DIAMEBER SELF-CLEANING
EMERGENCY VALVE AND PLUMBING
ENCLOSURE WITH A SUB PANEL; NO
EXTRA STARTERS WITH 100' LEAD
FEEDER AND HYDRAULIC PUMP AND
FILTER, VALVE BODY & PLUMBING
FOR OPEN/CLOSE, HOUR METER AND
FRAME CHANNEL, HEAD DRIVE; DODGE
FRAME; HEAD DRIVE; DODGE
FUNCTION; ILLUMINATED E-STOP,
GRIZZLY FEEDER; HOPPER & CHASSIS
GUARDS, (1) RUBBER GUARD ON EACH
HEAVY DUTY 25,000LB LEAF SPRING
HEIGHT DISCHARGE CONVEYOR; 12"
HEIGHT SUPPORT; ADDED OPTIONS:
HOLDER, GUARDING; STEEL SHOT
HOPPER LINED WITH WELD-IN 3/8"
IDLER BEARINGS, (2) PER IDLER
INCOMING FREIGHT/$3,300
KEYPAD MOUNTED IN DOOR; NEMA 4
LIFTING JACKS AND POWER UNIT
LOCKOUTS FOR A 40 AND 40HP MOTOR
MANUAL VALVE HYDRAULIC PACKAGE
MARTIN QB1 PV W/ TWIST TENSIONER
MOTOR W/ SHEAV & QD BUSHINGS
OF HEAVY DUTY WIDE FLANGE BEAM
PLUMBING AND REMOTE, ELECTRIC/
POWER SUPPLY, LODAR RADIO REMOTE
POWER UNIT, PUMP, RESERVOIR WITH
PRECISION CEMA C, 5" DIAMETER
PULLEY; 4 7/16" DRIVE SHAFT WITH
RADIAL TIRES; AIR BRAKES,
REDUCER, QD BUSHING AND BACKSTOP
RELIEVING HOPPER DESIGN; 10'WIDE
RETURN IDLERS;48"X48' ADJUSTABLE
RUBBER DISC LIVE SHAFT IDLERS
RUBBER FLASHING; ADJUSTABLE
RUBBER IMPACT IDLERS IN LOADING
RUBBER LAGGED DRUM DRIVE PULLEY
SCRAPER WITH TWIST TENSIONER
SCREW TYPE TAKE UPS; 3-PLY
SELF-RELIEVING GRIZZLY BARS
SIDE; (2) HINGED BULKHEADS,
SIGNALS LIGHT PKG; TAPERED SELF-
SPEED BUTTONS, MAN/AUTO SWITCH
SPEED; HEAVY DUTY 20" DIAMETER
STARTERS, BRANCH BREAKERS AND
STEEL PLATE WITH BAFFLE AND
STOP/ILLUMINATED STARTS, +/-
SUSPENSION WITH (8) 11RX22.5
SWING DOWN STEEL GUARD; CHORD
SWITHCGEAR, VFD, LINE REACTOR,
TA6307H25 WITH SHEAVE GEAR
TA7315H40 GEAR REDUCER W/ SHEAVE
TAKE UPS; 3-PLY 1/4"X1/16"
TANDEM AXLE CHASSIS CONSTRUCTED
TIMERS FOR AUTOMATIC OPEN/CLOSE
TOWING HOOK; (2) HOPPER SIDE
TYPE 3 BEARINGS; HEAVY DUTY
URETHANE PRIMER,E (1) COAT OF
V-BELT DRIVE W/ DRIVE GUARD
VOLUME; REVERSIBLE GRIZZLY
VSC PILLOW BLOCK LIVE SHAFT
VULCANIZED SPLICE BY MASABA;
WING PULLEY; 3 7/16" TAIL SHAFT
WING SNUB PULLEY; 18" SCREW TYPE
WITH 13HP ELECTRIC START HONDA
WITH 9" SPACING; DODGE 1 15/16"
WITH DODGE SCM BEARINGS; 18"
WITH DODGE SCM BEARINGS; HEAVY
WITH DRIVE GUARD; 350 FPM BELT
WITH OPTIONAL 6" OR 8" OPENINGS
YAIN BREAKER WITH A HANDLE;
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Cliff Kelley
Telephone:+1 303 7393000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone