Quick Search

Metso HP400

Metso HP400

Year
2017
Working hours
2,433 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandMetso HP400
Categorycrushers
Serial NumberMX4S0R0017
Unit Number452858
Catalog Number4331558
Year2017
Hours2,433 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax873,136 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationSINGLE DRIVE
METSO BEIGE
LUBRICATION UNIT
COLOR: METSO BEIGE, ANSI SAFETY
INCOMING FREIGHT
LUBRICATION UNIT INCLUDED
ACCUMULATOR CHARGING KIT
ELECTRICITY STANDARD UL; MAIN
VOLTAGE 265/460V; 60HZ FREQUENCY
FINE CAVITY LINERS INSTALLED
ADJUSTABLE STROKE; MAXIMUM 73MM
NATIONAL PIPE TAPER (NPT); AIR
COOLER UP TO 40C ON FRAME; 4M
HOSES TO THE COOLER; 6M LUB AND
4M HYD HOSES TO THE CRUSHER
IC60C AUTOMATION SYSTEM; ANALOG
ANALOG FEED LEVEL MONITORING
CABLE KIT E1-E2/E1-E3, 100M
MODBUS TCP/IP PROTOCOL, INCLUDES
REMOTE USER INTERFACE (RUI)
HORIZONTAL DRIVE, 8V GROOVE TYPE
1800 1/MIN MOTOR SPEED;950 1/MIN
COUNTERSHAFT SPEED; STANDARD BTW
8 AND 4 O'CLOCK MOTOR POSITION
762MM CRUSHER PULLEY; NEMA MOTOR
HOUSING, 380-690 V MOTOR VOLTAGE
DAMPERS INCL, STANDARD FEED
HOPPER, ACCUMULATOR CHARGING KIT
PURVIS MOTOR WEG03192953
LABELS, ALUMINUM SERIAL PLATE
MADDEN CHASSIS
KUCHAR ELECTRICAL
2017 METSO MX4 CONE CRUSHER
2433/12/01/20
MX4 CONE CRUSHER /HP400SOR0142
HP400 CONE CRUSHER
60 HZ FREQUENCY BAND
MAIN VOLTAGE FOR LUBRICATION
AIR COOLER UP TO 40°C
ACCESSORIES PLANT VOLTAGE
CRUSHER PULLEY SIZE, 762 MM
CONNECTION TYPE, "NPT"
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering