McCloskey 516R-T

McCloskey 516R-T

Price
221,500 USD
Year
2020
Working hours
88 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMcCloskey 516R-T
Categorycrushers
Serial Number91016
Unit Number474312
Catalog NumberCU4646500
Manufacturing Year2020
Hours88 h
CountryUnited States
LocationAlbuquerque, CO
Pricing
Price Excluding Tax$ 221,500
Tax-
Price Including Tax-
Details
Additional InformationHOPPER-INCLUDES SPILL PLATE
HYDRAULIC TIPPING GRID OVER
SCREENS TO BE INSTALLED IN
HD SQUARE MESH SCREEN (3) PANELS
0P0800
TIER 4 FINAL 74 HP, 4.0 YD3
WITH RADIAL CONVEYOR; CAT 3.4L
LONG X 6'2" (1.9M) WIDE
(3.0M3) CAPACITY, 13' (4.0M)
516R-T TRACKED ROTARY TROMMEL
INCOMING FREIGHT/$9,900
SPARE DRUM MESH; UMBILICAL CORD
ENGLISH MAUNALS AND ANSI DECALS
PANEL 2 AND PANEL 3 ALL TBC
MACHINE: PANEL 1 (FEED END),
Features
Additional InformationHOPPER-INCLUDES SPILL PLATE
HYDRAULIC TIPPING GRID OVER
SCREENS TO BE INSTALLED IN
HD SQUARE MESH SCREEN (3) PANELS
0P0800
TIER 4 FINAL 74 HP, 4.0 YD3
WITH RADIAL CONVEYOR; CAT 3.4L
LONG X 6'2" (1.9M) WIDE
(3.0M3) CAPACITY, 13' (4.0M)
516R-T TRACKED ROTARY TROMMEL
INCOMING FREIGHT/$9,900
SPARE DRUM MESH; UMBILICAL CORD
ENGLISH MAUNALS AND ANSI DECALS
PANEL 2 AND PANEL 3 ALL TBC
MACHINE: PANEL 1 (FEED END),
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Cliff Kelley
Telephone:+1 303 7393000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone