Quick Search

McCloskey 36X60

McCloskey 36X60

Price
$48,223
Year
2021
Working hours
1 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO.
El Paso, CO
+1 303 900 5875
Show phone number
  • Basic information
  • Details
Basic information
BrandMcCloskey 36X60
Categorycrushers
Serial Number2021193
Unit Number483162
Catalog Number4807566
Year2021
Hours1 h
CountryUnited States
LocationEl Paso, CO
Pricing
Price Excluding Tax48,223 USD
Tax-
Price Including Tax-
Details
Additional informationREAR BUMPER
SWITCHGEAR - NEMA 4 ENCLOSURE
FREIGHT?
DRIVE SHAFT & BEARINGS
RETURN IDLER GUARDS
LIGHTS & MUD FLAPS
WEG 20HP ELECTRIC MOTOR
CROSS ANGLES - 2" X 2" X 3/16
TIMBER LIFTING KIT
FIXED AXLE
BASE PLATE WITH 5TH WHEEL PIN
CHORD ANGLES - 3" X 3" X 1/4"
RADIAL RECEIVING HOPPER
MAIN FRAME - 24" DEEP TRUSS
ANCHOR PIVOT PLATE
TUBULAR UNDERCARRIAGE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering