Metso ST3.8

Metso ST3.8

Price
284,374 USD
Year
2018
Working hours
153 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMetso ST3.8
Categorycrusher
Serial Number79875
Unit Number461516
Catalog NumberCU4486723
Manufacturing Year2018
Hours153 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$ 284,374
Tax-
Price Including Tax-
Features
Additional Information4300MM (14 11/4") DISCHARGE
AND STAIRS; STANDARD SCREEN
BEIGE COLOR; ANSI SAFETY LABELS
CLIMATE KIT (-20C/-4F...35C/95F)
CONTROL TYPE; METSO METRICS
CONVEYOR 1200MM(48") BELT WIDTH
DISCHARGE CHUTE WITH WEAR PLATE
ENGLISH DISPLAY UNIT LANGUAGE
FEEDER UNIT;TIPPING GRID FEEDING
GD 12/22/18
GRID; ST3.8 TWO-DECK SCREENING
HEIGHT, VARIABLE ANGLE; STANDARD
HYDRAULIC POWER TAKE OFF (PTO)
INCOMING FREIGHT/$14,850
MAIN CONVEYOR LIFTING; METSO
MAIN CONVEYOR; STANDARD PRODUCT
OVERSIZE SIDE CONVEYOR, STANDARD
RADIO CONTROL (434 MHZ); THREE-
SIDED SCREEN SERVICE PLATFORMS
ST3.8 MOBILE SCREEN; STANDARD
STANDARD AIR FILTERS; STANDARD
SYSTEM; MULTIFUNCTION REMOTE
TIER 3 EMISSION CLASS, STANDARD
TOOL KIT; INTERLOCKING CABLE;
UNDERSIZE SIDE CONVEYOR; IC UNIT
UNIT TYPE; 130MM (5.1") TIPPING
UNIT; CAT C4.4 DIESEL ENGINE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone