Quick Search

Metso LT106

Metso LT106

Year
2021
Working hours
1,200 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Albuquerque, NM
+1 303 900 5875
Show phone number
Basic information
BrandMetso LT106
WAGNER EQUIPMENT CO.
Categorycrusher
Serial Number181501
Unit Number501370
Catalog Number4903619
Year2021
Hours1,200 h
CountryUnited States
LocationAlbuquerque, United States
Pricing
Price Excluding Tax651,139 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information2188/12/05/20
35MM,EXTENDED FEED HOPPER 12YD
706303208010 ½"-G FEMALE
706303208011 3/8"-G FEMALE
706303208020 ½"-G MALE
706303208021 3/8"-G MALE
706303209010 ¾"-G FEMALE
706303209020 ¾"-G MALE
9M(12-CYD)BY PASS CHUTE W/FLOP
ANCILLARY EQUIP. CLIMATE KIT
AUXILLARY HYDRAULIC COUPLING
CONTROL,TRACK CONTROL RADIO(NA
CRUSHER NORDBERG C106 JAW
DISPLAY UNIT- ENGLISH DISPLAY
DOCUMENTS ENGLISH LANGAUGE
ELECTRONIC SPARE PARTS BOOKS
FEED HOPPER EXTENDED
GATE. SIDE CONVEYOR FOR
GRIZZLY SPACING 52MM(2IN)
GRIZZLY SPACING 52MM,MESH SIZE
HYDRAULIC SETTING ADJUSTMENT
INTERLOCKING CABLE
METSO METRICS INCLUDED.
METSO PART NUMBERS ARE BELOW.
MM0343862 1/4"-G MALE
N02436011 1/4"-G FEMALE
NAPA BATTERY PART #7251
PAINT STANDARD BEIGE/DARK GREY
POWER TAKE-OFF,WATER SPRAY SYS
PRICE UPDT: 04/19/23 VIA U1C2700
QTY 2 ENGLISH LANGAUGE MANUALS
QTY2 SPARE PARTS BOOKS BOTH
SAFETY LABEL-STICKERS ACCODRING
STANDARD (-20C/-4F...35C/95F)
STEEL CLOTH 35MM (1-3/8")
THE SIDE OF MACHINE.
TRANSPORTING FINE MATERIAL TO
W/SECONDARY LT,HYDRAULIC
WATER PUMP. REMOTE RADIO
WITH ENGLISH LANGUAGE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering