Quick Search

Metso ST3.8

Metso ST3.8

Year
2021
Working hours
1,134 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Albuquerque, NM
+1 303 900 5875
Show phone number
Basic information
BrandMetso ST3.8
WAGNER EQUIPMENT CO.
Categorycrusher
Serial Number181566
Unit Number489491
Catalog Number4850573
Year2021
Hours1,134 h
CountryUnited States
LocationAlbuquerque, United States
Pricing
Price Excluding Tax206,250 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationCATERPILLAR BATTERY PART
CATERPILLAR C3.6 DIESEL ENGINE
EMISSION CLASS, TIER 4F
HYDRAULIC POWER TAKE OFF (PTO)
IN THIS UNIT
INTERLOCKING CABLE
MAIN CONVEYOR ANTI-ROLL BACK
MAIN CONVEYOR LIFTING
NUMBER 230-6368 WILL WORK
PRICE UPDT: 04/19/23 VIA U1C2700
REMOTE RADIO CONTROL
SERIAL NUMBER J3701847
TIPPING GRID
TIPPING GRID, 130 MM (5,1")
TOOL KIT
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering