Quick Search

Metso LT106

Metso LT106

Year
2022
Working hours
669 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Albuquerque, NM
+1 303 900 5875
Show phone number
Basic information
BrandMetso LT106
WAGNER EQUIPMENT CO.
Categorycrusher
Serial Number182106
Unit Number501570
Catalog Number10015312
Year2022
Hours669 h
CountryUnited States
LocationAlbuquerque, United States
Pricing
Price Excluding Tax746,080 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
MAGNETIC SEPARATORMAGNETIC SEPARATOR
Additional information35MM,EXTENDED FEED HOPPER 12YD
9M(12-CYD)BY PASS CHUTE W/FLOP
ADDITIONAL ANCILLARY EQUIP.
CONTROL,TRACK CONTROL RADIO(NA
CRUSHER NORDBERG C106 JAW CRSHER
DISPLAY UNIT- ENGLISH DISPLAY
DOCUMENTS ENGLISH LANGAUGE
ELECTRONIC SPARE PARTS BOOKS
ENGINE CATERPILLAR C7.1 TIER 4F
FEED HOPPER EXTENDED
FEED/HOPPER VIBRATING FEEDER
GATE. SIDE CONVEYOR FOR
GRIZZLY SPACING 52MM(2IN)
GRIZZLY SPACING 52MM,MESH SIZE
HYDRAULIC SETTING ADJUSTMENT
INTERLOCKING CABLE
MAIN CON. LT106 EXTENDED MAIN
MATERIAL LEVEL CONTROL, BELT
METSO METRICS INCLUDED.
PAINT STANDARD BEIGE/DARK GREY
POWER TAKE-OFF,WATER SPRAY SYS
PRICE UPDT: 04/19/23 VIA U1C2700
PROTECTION PLATE
QTY 2 ENGLISH LANGAUGE MANUALS
QTY2 SPARE PARTS BOOKS BOTH
SAFETY LABEL-STICKERS ACCODRING
STANDARD (-20C/-4F...35C/95F)
STEEL CLOTH 35MM (1-3/8")
THE SIDE OF MACHINE.
TRANSPORTING FINE MATERIAL TO
W/SECONDARY LT,HYDRAULIC
WATER PUMP. REMOTE RADIO
WITH ENGLISH LANGUAGE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering