Metso LT1213S

Metso LT1213S

Price
736,819 USD
Year
2018
Working hours
1348 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMetso LT1213S
Categorycrusher
Serial Number79307
Unit Number455008
Catalog NumberCU4284184
Manufacturing Year2018
Hours1348 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$ 736,819
Tax-
Price Including Tax-
Features
Additional Information2018 METSO LT1213S LOKOTRACK
JAW SIDE; HYDRAULIC ASSISTANCE
LIFTING DEVICE INCLUDED FOR
MAIN CONVEYOR UNDER CRUSHER
MAIN CONVEYOR; STANDARD MAGNET
MATERIAL WITH STEEL PARTS ONTO
OF THE NP SERIES HORIZONTAL
OPERATED & LOCKED; BELT CONVEYOR
(-20C/-4F-35C/95F); STANDARD
(1 1/2") UPPER AND LOWER GRIZZLY
9 M3 (12 YD3) SIDE WALLS ARE
ARRANGEMENT # 385-7717
BIEGE FINISHING; US 458MHZ
C13 TIER 4 FINAL S/N N3F02254
CAT C13 DIESEL ENGINE; TIER 4F
CHANGING THE CRUSHER WEAR PARTS
CONVEYOR; SCREEN MESH IS MOUNTED
EMISSION REGULATED; STANDARD
FOLDED DOWN FOR TRANSPORT; FEED
FOR TRANSPORTING INCLUDED (H5-4)
FROM FEED AND GUIDE THEM TO SIDE
GRIZZLY FEEDER; ZIG ZAG 38MM
HALOGEN LIGHTS
HOPPER SIDE WALLS ARE HYDRAULIC
IMPACT CRUSHER NP1213M IS PART
INCOMING FREIGHT
RECYX BLUE; A PLATE IS MOUNTED
SCREEN MEDIA TO SEPARATE FINES
SCREENING UNIT INCLUDED; METSO
SHAFT IMPACT CRUSHER RANGE; XWIN
STEEL CLOTH (35 MM (1 3/8")
THE MAIN CONVEYOR FROM THE FIXED
TO GUIDE TOGETHER THE RECYCLED
UNDER THE GRIZZLIES; EXTENDED
1005 /02/22/19 GL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone