Quick Search

Metso LT96

Metso LT96

Price
US$ 365,000
Year
2016
Working hours
861 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MILTON CAT
Milford, MA
+1 7747376569
Show phone number
Basic information
BrandMetso LT96
Categorycrusher
Serial Number78648C
Unit NumberEQ247209C
Catalog Number10028236
Year2016
Hours861 h
CountryUnited States
LocationMilford, United States
Pricing
Price Excluding Tax365,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
CE PLATECE PLATE
EPA LABELEPA LABEL
Additional informationLOKOTRACK LT96
FEED OPENING: 37" X 23"
WEIGHT: 62,000 LBS
WIDTH: 8'2" (TRANSPORT DIMENSIONS)
HEIGHT: 10'2" (TRANSPORT DIMENSIONS)
LENGTH: 40'8" (TRANSPORT DIMENSIONS)
202-225 HP
CRUSHING UNIT: NORDBERG C96
MOBILE JAW CRUSHER
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
transmission
020
  • Fair
  • Fair
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering