Metso LT1213S

Metso LT1213S

Price
543,005 USD
Year
2017
Working hours
1668 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMetso LT1213S
Categorycrusher
Serial Number78748
Unit Number448972
Catalog NumberCU2479684
Manufacturing Year2017
Hours1668 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$ 543,005
Tax-
Price Including Tax-
Features
Additional InformationINBOUND FREIGHT
FEEDER: 43 1/3"W X 13'9"L
WEIGHT:51 000 KG (112 000 LBS)
NORDBERG® NP1213M
DUAL SLOPE SCREEN
2017 METSO LT1213S LOKOTRACK
VIBRATING GRIZZLY/PAN FEEDER
24V HYDRAULIC CIRCUIT W/FAN
MESTO GEAR BOX & DIRECT DRIVE
ROTOR :51 1/5 X 47 1/5
SCREEN DS16-36 6.9YD
CAT®, 310 KW (415 HP), TIER 4
MAIN CONVEYOR:47"W X 10'2" L
METSO IC700 PROCESS CONTROL SYS.
METSO BEIGE PAINT
1393 /02/22/19 GL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone