McCloskey STK 36X80

McCloskey STK 36X80

Price
82,000 USD
Year
2017
Working hours
461 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMcCloskey STK 36X80
Categorycrusher
Serial Number86419
Unit NumberNCL00278
Catalog NumberCU2478003
Manufacturing Year2017
Hours461 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax82,000 USD
Tax USD
Price Including Tax USD
Details
Additional Information.
3 PLY 3/16 X 1/16 PLAIN BELT
7GJ9567 49HP KUBOTA DIESEL
AT EXIT, REMOTE GREASE LINES.
ENG WITH A SPEED OF 2400 RPM.
HOPPER EXTENSIONS- SIDE SKIRT
HYDRAULIC WHEEL DRIVE,
JACKS, HYDRAULIC AXLE EXTENSION
MANUALS AND DECALS IN ENGLISH
PIVOT POINT, HYDRAULIC AXLE
PRICED KRL 3/17/17
STANDARD FEED BOOT
Features
Additional Information.
3 PLY 3/16 X 1/16 PLAIN BELT
7GJ9567 49HP KUBOTA DIESEL
AT EXIT, REMOTE GREASE LINES.
ENG WITH A SPEED OF 2400 RPM.
HOPPER EXTENSIONS- SIDE SKIRT
HYDRAULIC WHEEL DRIVE,
JACKS, HYDRAULIC AXLE EXTENSION
MANUALS AND DECALS IN ENGLISH
PIVOT POINT, HYDRAULIC AXLE
PRICED KRL 3/17/17
STANDARD FEED BOOT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone