Currently 18351 machines for sale
Quick Search

Used Crawler Dozers for Sale

Featuring tracks instead of wheels, crawler dozers are valued on many work sites for their enhanced stability over uneven terrain, powerful engines and versatility. If you're considering investing in one of these machines and want to avoid the cost of buying new, visit a Cat® dealer near you to find the best used crawler dozer for your needs.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Crawler dozers
x
1,197 Search results for "Current filter"
Displaying: 97 - 120 Sort by: 
CAT D10R, 245,0002001
Fresno, CA
19,161 h Conditionsair conditionerblade type - suripper - multi-shanksteering type - finger tipengine enclosures

See Details
CAT D6NLGP, 155,0002012
Fresno, CA
8,390 h Conditionsaccugrade readyair conditionerblade type - patpressure, low ground (lgp)ripper - multi-shank

See Details
CAT D8T, 789,0002018
Eau Claire, WI
4,013 h Conditionsrops - enclosed

See Details
CAT D6 LGP, 329,8002020
Mcdonough, GA
4,194 h Conditions Customer Value Agreementtier 2 complianttier 1 compliantemissions level - epa - epa tier 4fregulatory status - epa / arb / mlit / koreaair conditioner

See Details
CAT D6 LGP, 220,5002019
Longview, TX
5,324 haccugrade readyair conditionerpressure, low ground (lgp)screenssweeps

See Details
CAT D6RL, 39,9042005
Novi, MI
16,267 h Conditionslightingblade, semi ublade, single angle tiltdiff steerdrawbar

See Details
CAT D8T, 372,7502019
Georgetown, TX
7,437 hair conditionerblade type - suripper - single shankrops - enclosedscreens

See Details
CAT D6T, 315,0002019
Tyler, TX
2,505 hair conditionerblade type - suripper - single shankrops - encloseddrawbar

See Details
CAT D4, 250,0002021
Santa Rosa, CA
166 h

See Details
CAT D3-12LGP#, 245,0002022
Green Bay, WI
1,364 h Conditionsarrangement - mass excavatorair conditionerproduct linkaccugrade readyengine enclosures

See Details
CAT D5K2X Z24F, 114,9002017
Shelby Twp., MI
1,806 h Conditionsaccugrade readyengine enclosureslightingmirrorspilot control

See Details
CAT D8R, 170,0001999
Minot, ND
29,147 h Conditionsengine enclosureslightingmirrorsbeaconce plate

See Details
CAT D6K2L AZ24F, 149,9042019
Grand Rapids, MI
4,206 h Conditionstier 1 compliantair conditionerproduct linkaccugrade readyengine enclosures

See Details
CAT D10T2, 1,842,0002022
Aurora, CO
2,750 h Conditions

See Details
CAT D6T LGPARO, 295,0002017
Schofield, WI
4,251 h Conditionsaccugrade ready

See Details
CAT D3KXL, 68,4502008
Sioux Falls, SD
5,329 h Conditionsepa labelaccugrade readyengine enclosuresultra low sulfur diesel fuelce plate

See Details
CAT D8T, 610,0002014
Rental Fleet Machine, Subject To Availability, AL
8,795 h Specifications Conditionslightingeropsengine enclosuresblade, semi u

See Details
CAT D5K2XL, 87,3002017
IN
2,925 h Conditionsengine enclosureslightingultra low sulfur diesel fuelmirrorspilot control

See Details
CAT D6K2, 176,5002015
Montgomery, AL
2,719 h Conditionsair conditionereropsengine enclosuresdrawbarblade, pat

See Details
CAT D7RDS, 200,4002010
Salina, KS
15,601 h Conditionsam fm radiolightingair conditionereropsengine enclosures

See Details
CAT D5K2LGP, 72,0002018
Hattiesburg, MS
3,468 h Conditionsrops - open

See Details
CAT D6N2020
Rental Fleet Machine, Subject To Availability, AL
5,837 h Conditionslightingair conditionereropsengine enclosuresdrawbar

See Details
CAT D7RLGP, 111,5001999
Unionville, VA
14,299 h Conditionsrops - enclosedradio - am fm radio

See Details
CAT D1-12 TRE, 146,9372022
Mesa, AZ
1,379 h

See Details
Show more results

Crawler dozers