Currently 18208 machines for sale
Quick Search

Used Backhoe Loaders for Sale

If you’re looking for a used backhoe loader at a cost-effective price, take advantage of an easy solution from your local Cat® dealer. At Cat Used, we have a large inventory of pre-owned backhoe loaders from our U.S. and international dealers. Our extensive product listings will help ensure that you find the backhoe loader solution you're looking for.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
backhoe loader
x
627 Search results for "Current filter"
Displaying: 145 - 168 Sort by: 
CAT 440-07, 150,0002021
Fenton, MO
1,370 h Conditionsride control

See Details
CAT 420F2 4EOP, 74,6682016
Mesa, AZ
3,610 hcontrols, joystickcoupler

See Details
CAT 420, 152,0002023
Salt Lake City, UT
191 hride control

See Details
CAT 420F2 4EO, 79,6552016
Tucson, AZ
2,911 hcontrols, joystickcoupler

See Details
CAT 420FIT, 64,5052015
IN
4,050 hair conditionerride controlstick - extendedauto shiftfront coupler

See Details
CAT 415F2, 64,0002020
Foster Rental, TN
517 h Conditionslightingbucket, mprops - openbucket - frontauto shift

See Details
John Deere 410L, 51,4112019
Eloy, AZ
4,000 h

See Details
CAT 420F2IT, 68,5002016
Monroe, NJ
3,144 h Conditionsair conditionerbucketdrive - 4 wheelride controlstick - extended

See Details
CAT 420F24EOIP, 63,8592017
Mesa, AZ
4,916 hcontrols, joystickride controlcoupler

See Details
CASE 580SM, 36,0002002
Monroe, NJ
4,206 h Conditionsair conditionerbucketdrive - 4 wheelride controlstick - extended

See Details
CAT 430F2 E, 129,0002019
Salt Lake City, UT
916 hride control

See Details
CAT 420FIT, 66,2122014
Brewer, ME
4,140 hcontrols, joystickair conditionerauxiliary hydraulics pressureengine enclosureslighting

See Details
CAT 420F, 80,0002018
Sioux Falls, SD
4,279 h Conditions Customer Value Agreementride control

See Details
CAT 420F2 4EO, 86,8282016
Safford, AZ
2,042 hcontrols, joystickcoupler

See Details
CAT 420F2 4EO, 84,8252018
Apache Junction, AZ
2,426 h

See Details
CAT 420F2IT, 79,0002018
Monroe, NJ
2,665 hair conditionerbucketdrive - 4 wheelride controlstick - extended

See Details
CAT 420F2IT, 84,5002016
Monroe, NJ
1,578 h Conditionsair conditionerbucketdrive - 4 wheelride controlstick - extended

See Details
CAT 420XE, 143,6002022
Fife, WA
104 hride control

See Details
CAT 430F2 4WD, 85,0002016
Albuquerque, NM
3,626 hride control

See Details
CAT 420F24EOIP, 64,3942017
Mesa, AZ
4,777 h

See Details
CAT 420F24EOIP, 73,4312018
Apache Junction, AZ
4,195 h

See Details
CAT 420F2 4EO, 82,1042017
Mesa, AZ
2,451 h

See Details
CAT 420 4AEM, 125,0002023
El Dorado, AR
79 h Conditionsride control

See Details
CAT 420F2IT, 84,3902018
IN
2,650 h Conditionscontrols, joystickair conditionerengine enclosureslightingrops - enclosed

See Details
Show more results

backhoe loader